1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Manual Select (2/4 Ports)

VIDEO SPLTTTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • CE-Compliant
Part Number :
  • From :
    ฿ 2,895.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Enables a display to be shared with 2/4 PCs
● A display switch that switches video signals of 2/4 PCs and shows them on one display. A push button switch is positioned on the top so it can be easily switched. Corresponds to high resolution of 1,920 x 1,440.

• Appearance and specifications are subject to change without notice.
· This product is designed for flat placement, so there is no screw hole for installation.

Product Description

[Applications]·A display switch to switch video signals from 2/4 PCs to a single display "Features" · A push button switch on the top for easy switching · Supports high resolution of 1,920 × 1,440

Specification Table

ModelPC Connection
Port
PNVSW-VS-291-R2
PNVSW-VS-491-R4

Overview of Specifications

Specifications
ModelPNVSW-VS-291-RPNVSW-VS-491-R
Current Consumption9 VDC / 100 mA9 VDC / 150mA
Cable Length10m (Maximum)
Port SwitchPush Button Switch (Top)
Resolution1,920 x 1,440 (Maximum), VESA DDC2B
Input ConnectorHD-15 Pin Female x 2HD-15 Pin Female x 4
Output ConnectorHD-15 Pin Female
LEDSelect Port
Operating environmentOperationTemperature: 5 to 40°C, Humidity: 0 to 80% (No condensation)
StorageTemperature: -20 to 60℃, Humidity: 0 to 80% (No condensation)
MaterialPlastic/Steel
Weight / External Dimensions190 g, 120 (W) x 60 (D) x 44 (H)
AccessoryAC Adapter, Manual (English)
StandardCE, FCC Class B
Seller: MISUMI / Manufacturer: ATEN
Part Number
PNVSW-VS-491-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,895.48

VIDEO SPLTTTER 1 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Splitter Number of PC connection ports(Port) 4 Number of console connection ports(Port) 1
PC side keyboard / mouse interface VGA(HD-15pin) PC side display interface VGA(HD-15pin) Console side display interface VGA(HD-15pin)
Representative Standard CE Dimension vertical(mm) 44 Dimension width(mm) 120
Dimension depth(mm) 60 Standard FCC Class B

Please check the type/dimensions/specifications of the part PNVSW-VS-491-R in the Manual Select (2/4 Ports) series.