(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]·A DVI-compatible display splitter "Features" · A display splitter that simultaneously displays video signals (DVI) from 1 PC on 2/4 displays with DVI ports · Supports both DVI-I and DVI-D
Model | Display Connection Port |
PNVS-VS-162 | 2 |
PNVS-VS-164 | 4 |
Model | PNVS-VS-162 | PNVS-VS-164 | |
Power Consumption | 3.4W | 4.8 W | |
Cascade Connection | Supported (2 Levels) | ||
Cable Length | 1.8 m (Maximum) | ||
LED | Power Supply, Link | ||
Resolution (Maximum) | 1,920 x 1,200 (Maximum), VESA DDC2B (Port 1 Only) | ||
Image Input Connector | DVI-I 29-Pin Female | ||
Image Output Connector | DVI-I 29-Pin Female x 2 | DVI-I 29-Pin Female x 4 | |
Audio Input Connector | Stereo Mini Jack (φ3.5) | ||
Audio Output Connector | Stereo Mini Jack (φ3.5) x 2 | Stereo Mini Jack (φ3.5) x 4 | |
Operating environment | Operation | Temperature: 0 to 50°C Humidity: 0 to 80% RH (No condensation) | |
Storage | Temperature: -20 to 60°C Humidity: 0 to 80% RH (No condensation) | ||
Weight | 620g | 720g | |
External Dimensions (mm) | 210 (W) x 88 (D) x 55.5 (H) | ||
Accessory | AC Adapter (Input: 100 to 240 VAC, Output: 5.3 VDC / 2.4 A, Cable Length: 1.8 m), Manual (English) | ||
Standard | CE, FCC Class B |
Type | Splitter | Number of PC connection ports(Port) | 1 | Number of console connection ports(Port) | 2 |
---|---|---|---|---|---|
PC side display interface | DVI-I | Console side display interface | DVI-I | Representative Standard | CE |
Dimension vertical(mm) | 55.5 | Dimension width(mm) | 210 | Dimension depth(mm) | 88 |
Standard | FCC Class B |
Please check the type/dimensions/specifications of the part PNVS-VS-162 in the DVI (2/4 Ports) series.
How can we improve?
How can we improve?