(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]·Displays PC video signals on 2 displays "Features" · A display splitter that simultaneously displays video signals from a single PC on 2 displays · Compatible display harness (15-pin cable, CBLPMC-series)
Model | Type |
PNVS-VS-102-R | Plate type |
PNVS-VS-92A-R | Box Type |
Model | PNVS-VS-102-R | PNVS-VS-92A-R | |
Current Consumption | 9 V DC / 210 mA | 9 V DC / 95 mA | |
Cable Length | 65m (Maximum) | ||
LED | Power supply/signal | Power Supply | |
VGA Frequency Width (-3 dB) | 250MHz | ||
Resolution (Maximum) | 1,600 x 1,200 / 70 Hz | 1,920 x 1,440 / 60Hz | |
Input Connector | HD-15 Pin Male | ||
Output Connector | HD-15 Pin Female x 2 | ||
Operating environment | Operation | Temperature: 5 to 40°C, Humidity: 20 to 80% (No condensation) | |
Storage | Temperature: -20 to 60℃, Humidity: 20 to 80% (No condensation) | ||
Material | Steel | ||
Weight / External dimensions (mm) | 190 g, 98 (W) x 104 (D) x 24 (H) | 320 g, 130 (W) x 75 (D) x 45 (H) | |
Accessory | Manual (English), AC Adapter (Input: 100 VAC, Output: 9 VDC / 300 mA, Cable Length: 1.8 m) | ||
Standard | CE, FCC Class A |
Type | Splitter | Number of PC connection ports(Port) | 1 | Number of console connection ports(Port) | 2 |
---|---|---|---|---|---|
PC side display interface | VGA(HD-15pin) | Console side display interface | VGA(HD-15pin) | Maximum Extension Distance(m) | 65 |
Representative Standard | CE | Dimension vertical(mm) | 45 | Dimension width(mm) | 130 |
Dimension depth(mm) | 75 | Standard | FCC Class A | Type | Box Type |
Please check the type/dimensions/specifications of the part PNVS-VS-92A-R in the Extension Function (2 Ports) series.
How can we improve?
How can we improve?