(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]·A steel CPU remote sharing device "Features" · Low cost · Simultaneous functionality of a 2-port CPU sharing device and a console extender capable of remote control up to 150 m
Model | Maximum Resolution |
PNCES-CE-250A-R | 1,280 × 1,024 |
Current Consumption | 5 VDC / 250mA (Maximum) | ||
Power supply input mode | Bus Power (Local), AC Adapter (Remote) | ||
Resolution | 1,280 × 1,024 (Maximum) | ||
Connector | Keyboard | Mini DIN 6-Pin Female | |
Mouse | Mini DIN 6-Pin Female | ||
Display | HD-15 Pin Female | ||
Inter-unit Connection | UTP/STP Cable (Note) | ||
LED | Local/Remote (Local) Power Supply / ON LINE (Remote) | ||
Cable Length | 150m (Maximum) | ||
Operating environment | Operation | Temperature: 0 to 50°C, Humidity: 0 to 80% (No condensation) | |
Storage | Temperature: -20 to 60℃, Humidity: 0 to 80% (No condensation) |
Material | Steel | |
Weight/ External Dimensions (mm) | Local | 330 g, 125(W)×81.5(D)×25(H) |
Remote | 320 g, 125(W)×81.5(D)×25(H) | |
Accessory | (1) PC Connection Cable (1.2 m) Keyboard and Mouse: Mini DIN P-Pin Male/Male × 2 Display: HD-15 Pin Male/Female (2) AC Adapter (for Remote Unit) × 1 Input: 100 to 240 VAC, Output: 5 VDC / 2.6 A, Cable Length: 1.8 m (3) Manual (English) (4) 1.2 m Grounding Wire (2 pcs) (5) Wall Mounting Plate and Screw Set (Complete Set) | |
Standard | CE, FCC Class B |
Type | Sharing device | Supplied Power | Bus Power | Number of PC connection ports(Port) | 1 |
---|---|---|---|---|---|
Number of console connection ports(Port) | 1 | PC side keyboard / mouse interface | PS2 | PC side display interface | VGA(HD-15pin) |
Console side keyboard / mouse interface | PS2 | Console side display interface | VGA(HD-15pin) | Maximum Extension Distance(m) | 150 |
Representative Standard | CE | Dimension vertical(mm) | 25 | Dimension width(mm) | 125 |
Dimension depth(mm) | 81.5 | Standard | FCC Class B | Supplied Power | Local: Bus Power Remote: AC Adapter |
Weight(g) | Local: 330 g, Remote: 320 g |
Please check the type/dimensions/specifications of the part PNCES-CE-250A-R in the Extension Function / Steel Chassis series.
How can we improve?
How can we improve?