1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

External Signal Switching Cable (KVMIO Series)

KVM SWITCH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,621.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Male mini DIN 8-pin and loose-wire 8-pin
● Length of the open ended cable part is approximately 100 mm.

• Appearance and specifications are subject to change without notice.
*The price of CBLKV-IO-9M has been adjusted due to cost increase of the raw materials

Product Description

[Applications]·Cable for external signal switching used in combination with the KVMIO series [Features] · Mini DIN 8-pin male and 8-pin discrete wire · Discrete wire length is approx. 100 mm

Specification Table

ModelOverall Length
CBLKV-IO-9M9m
Part Number
CBLKV-IO-9M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,621.45

KVM SWITCH 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CBLKV-IO-9M in the External Signal Switching Cable (KVMIO Series) series.