1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PS/2 Connection Cable Dedicated for KVM Switch

CPU SWITCH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • PS/2
  • USB 1.1
Part Number :
  • From :
    ฿ 929.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

KVM Switch (PS/2 Keyboard/Mouse)
Dedicated Cable
● A dedicated cable with high shield effect that allows stable operation of KVM switch / console extender.
● Connects KVM with PC equipped with PS/2 connector.

· All mounting screw parts are #4-40 (inch screws).
• Appearance and specifications are subject to change without notice.
CBLCS-PS2-R-5M has sold out. There is no substitute for 5 m

Product Description

[Applications]·A KVM switch (PS/2 keyboard/mouse) dedicated cable · Connects PC with PS/2 connector and KVM

Specification Table

ModelOverall LengthCable Type
(PC main body connection port)
Series NameNo.
CBLCS-PS2U-R1.8 M1.8 MPS/2 Mouse
& Keyboard
3 M3 M
5 M5 M
CBLCS-PS2-R1.8 M 1.8 M
3 M3 M
5 M5 M
Part Number
CBLCS-PS2-R-1.8M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 929.03

CPU SWITCH 1 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Cable length(m) 1.8 Cable type PS / 2 Mouse & Keyboard Notes PNCSW-CS-82A-R / 84A-R, PNCSW-CS-124A-R, PNCSW-CS-9134-R / 9138-R, PNCEX-CE-120-R Only

Please check the type/dimensions/specifications of the part CBLCS-PS2-R-1.8M in the PS/2 Connection Cable Dedicated for KVM Switch series.