1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact KVM Switch Compatible With VGA for USB Device Connection (2 Ports / 4 Ports) (Part Number)

CPU SWITCH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • CE-Compliant
  • BusPower
  • PS/2
  • USB 1.1
Part Number :
  • From :
    ฿ 8,476.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Small KVM Switch with USB Hub Function
● A multi-functional KVM switch for USB keyboard and mouse equipped with 2-port USB hub and audio switching function. Can connect to the PC with a PS/2 with an optional cable.

Appearance and specifications are subject to change without notice.

Product Description

[Features]·A compact KVM switch with USB hub function · Multi-function KVM switch for USB keyboard and mouse with 2-port USB hub and audio switching function. ·A PS/2 type PC can be connected with a cable sold separately

Specification Table

ModelPC Connection
Number of Ports
PNCSW-CS-1732A-R2
PNCSW-CS-1734A-R4

Overview of Specifications

Specifications
ModelPNCSW-CS-1732A-RPNCSW-CS-1734A-R
Current Consumption5 V DC / 300 mA (Maximum)5 V DC / 350 mA (Maximum)
Number of PC Connection Ports24
Cascade ConnectionNot Applicable
Port
Switching Method
PCSelect Switch, Hot Key
USB DeviceSelect switch, hot key * Can be switched independently of PC body
Power supply input modeBus Power
Console
Connection connector
Keyboard/MouseUSB (A Type) Female × 2
DisplayHD-15 Pin Female
PC Connection
Connector
KVM DataHD-15 Pin Female × 2HD-15 Pin Female × 4
AudioSpeaker × 2, Microphone × 2Speaker × 4, Microphone × 4
USB Device ConnectorUSB (A Type) × 2
USB StandardUSB 1.1 Compliant
Supported OSWindows XP/VISTA/7 *, Mac OS 8.6 or later, Sun Solaris, Linux
ModelPNCSW-CS-1732A-RPNCSW-CS-1734A-R
Resolution2,048 × 1,536 (Maximum)
Scan Interval (Seconds)5
Operating environmentOperationTemperature: 5 to 50℃, Humidity: 0 to 80% (No condensation)
StorageTemperature: −20 to 60°C, Humidity: 0 to 80% (No condensation)
MaterialSteel
Weight / External dimensions (mm)490 g, 130(W)×74.5(D)×42(H)700 g, 200(W)×74.5(D)×42(H)
AccessoryManual (English)
Cable for PC Connection (For USB / 1.2 m × 2)
RS-232 Cable for Firmware Upgrade (x 1)
Manual (English)
Cable for PC connection (For USB / 1.2 m × 2, 1.8 m × 2)
RS-232 Cable for Firmware Upgrade (x 1)
StandardFCC Class B, CE
Seller: MISUMI / Manufacturer: ATEN
* Windows 98/ME/2000 are excluded because Microsoft support has ended.
KVM Option
Dedicated KVM Switch to PC Connection Cable
 
ModelOverall Length
CBLCS-USB-R-1.8M1.8m
CBLCS-USB-R-3M3m
CBLCS-USB-R-5M5m
 
ModelOverall Length
CBLCS-PS2U-R-1M1.8m
CBLCS-PS2U-R-3M3m
CBLCS-PS2U-R-5M5m
 
Model
PNACA-ATEN2-R
Part Number
PNCSW-CS-1734A-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,476.94

CPU SWITCH 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Supplied Power Bus Power Number of PC connection ports(Port) 4 Number of console connection ports(Port) 1
PC side keyboard / mouse interface PS2/USB PC side display interface VGA(HD-15pin) Console side keyboard / mouse interface USB
Console side display interface VGA(HD-15pin) Representative Standard CE Dimension vertical(mm) 42
Dimension width(mm) 200 Dimension depth(mm) 74.5 Standard FCC Class B

Please check the type/dimensions/specifications of the part PNCSW-CS-1734A-R in the Compact KVM Switch Compatible With VGA for USB Device Connection (2 Ports / 4 Ports) series.