1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

10.4", XGA, 1024 x 768, Supports White/Black High Resolution, Monochrome Display

10.4", XGA, 1024 x 768, Supports White/Black High Resolution, Monochrome Display
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • XGA
  • VESA 75
  • 10.4"
Part Number :
  • From :
    ฿ 25,013.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


· Supports analog RGB/video input.
· XGA (1024 × 768) high resolution/top & bottom, left & right 80° wide viewing angle display type.
· The tilt angle and height of the stand can be set freely, and it can also be hung on the wall and used by folding the stand.
· Supports monochrome display.


*Appearance and specifications are subject to change without notice.

*Notification of Discontinued Sales
 *Sales will be discontinued for the following products because they are out of stock.
 PCMTL-QT-1006P-AVG-R (Bezel White)

*The following product is only available while stock supplies last.
 PCMTL-QT-1006B-AVG-R (Bezel Black)


 The following is the substitute product.
 PCMTL-QT-1007P-AVG-R (Bezel White)
 PCMTL-QT-1007B-AVG-R (Bezel Black)
 Only the panel is different.


Product Description

Enables flexible screen position adjustment with the folding stand mechanism

Specification Table

10.4", XGA, 1024 x 768, Supports White/Black High Resolution, Monochrome Display: Related Image

 
ModelMain Body Color
PCMTL-QT-1007P-AVG-R  White

PCMTL-QT-1007B-AVG-R

Black

PCMTL-QT-1006B-AVG-R

Black 


  

Overview of Specifications

■ Specifications
ModelPCMTL-QT-1007P-AVG-RPCMTL-QT-1007B-AVG-R
ManufacturerQuixun
Manufacturer ModelsQT-1007P-AVGQT-1007B-AVG
Main Body ColorWhiteBlack
LCDSize10.4"
MethodP-Si TFT
Display Area210.4mm (H) × 157.8mm (V)
TypeActive Matrix Type Color LCD
Maximum Resolution1024 × 768 (XGA)
Pixel Pitch0.2055mm
Display color260,000 Colors (Maximum)
Viewing Angle (Maximum)Left: 80°, Right: 80°, Top: 80°, Bottom: 80°
Surface Luminance180 cd/m2
Contrast250:01:00
Input SignalSignal SystemRGB Analog VGA (0.7 Vp-p', 75 Ω)
CycleH/V Separate (TTL Level)
Scanning FrequencyHorizontal: 31 to 60kHz, Vertical: 60 to 75 Hz
Dot Clock Frequency78.75 MHz (Maximum)
Input terminalVGAHD-15 Pin Female
VideoRCA Female × 2
VoiceStereo Mini-Jack Φ3.5 Female
Audio OutputSpeaker1W × 1
Power SupplyPower supply input modeAC Adapter
Current Consumption12 VDC / 0.83A (In Stand-by: 0.25A)
Operating environmentOperationTemperature: 0 to 40°C, Humidity: 20 to 70% RH (No condensation)
 StorageTemperature: -20 to 60°C, Humidity: 10 to 90% RH (No condensation)
Adjustment Function (During VGA Input)Brightness, Contrast, Phase, Clock, Horizontal and Vertical Position,
Reset Setting, Color Temperature Adjustment,
User Setting (OSD Horizontal and Vertical Position, OSD Time, Automatic Color Adjustment, Saturation, Hue)
Adjustment Function (During Video Input)Brightness, Contrast, Phase, Clock, Horizontal and Vertical Position,
Reset Setting, Sharpness, Color Temperature Adjustment,
User Setting (OSD Horizontal and Vertical Position, OSD Time, Automatic Color Adjustment, Saturation, Hue)
Backlight Life50,000 H (25°C) *Not a guaranteed value
Weight/External Dimensions (mm)1.5 kg, 252.6 (W) × 79.26 (D) × 197.2 (H) (When stand is stowed)
StandardVCCI Class B, FCC

■ User Configurable Display Mode
Display ModeHorizontal Frequency (kHz)Vertical Frequency (Hz)
640 × 35031.460.0
34.970.0
37.972.0
37.575.0
640 × 480 (VGA)31.160.0
35.170.0
37.475.0
720 × 40031.570.0
800 × 600 (SVGA)37.960.0
43.870.0
48.172.0
46.975.0
1,024 × 768 (XGA)48.460.0
56.570.0
57.772.0
60.075.0

■AC Adapter Specifications
Input100 to 240 V
Output12.0 VDC / 1.5 A
Cable Length1.5m

■ Accessories
10.4", XGA, 1024 x 768, Supports White/Black High Resolution, Monochrome Display: Related Image
 
(1) AC Adapter (Cable: 1.5 m)1 pieces
(2)Display Cable (HD-15 Pin Male ⇔ Male 1.5 m)1 pcs.
(3)AV Cable (RCA Pin Plug 1.5 m)2 pcs.
(4)Audio Cable (φ3.5 Male ⇔ φ3.5 Male 1.5 m)1 pcs.
(5)Remote Control1 pieces
(6)Manual (Japanese)1 Set
(7)Written Warranty1 sheet

 
Part Number
PCMTL-QT-1007B-AVG-R
PCMTL-QT-1007P-AVG-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain body color

฿ 25,013.61

DISPLAY 1 Piece(s) Available 3 Day(s) Black

฿ 25,013.61

DISPLAY 1 Piece(s) Available 3 Day(s) White

Loading...

  1. 1

Basic Information

Monitor size(Inch) 10.4 Monitor type Standard Application Desktop
Maximum Compatible Resolution 1024 × 768 (XGA) Input interface (1) VGA(HD-15pin) Touch Panel None
Dimension length(mm) 197.2 Dimension width(mm) 252.6 Dimension thickness(mm) 79.26
Other standards VCCI & Category B & FCC Input interface (2) RCA Female