(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A compact English 89-key keyboard without numeric keypad ideal for embedded applications
Model | Interface | Main Body Color |
PCP-ACK-595US-PS2-R | PS/2 | White |
PCP-ACK-595BUS-PS2-R | Black | |
PCP-ACK-595US-USB-R | USB | White |
Model | PCP-ACK-595US-PS2-R | PCP-ACK-595BUS-PS2-R | PCP-ACK-595US-USB-R |
Main Body Color | White | Black | White |
Keyboard | English 88-Key Keyboard | ||
Interface | PS/2 (Mini DIN 6-Pin Male) | USB (type A male) | |
Weight / External dimensions (mm) | 500 g, 289 (W) × 144 (D) × 29 (H) | ||
Cable Length | 1.8m | ||
Standard | CE, UL, and FCC |
Type | Keyboard | Interface | USB | Key arrangement | English |
---|---|---|---|---|---|
Number of keys(Key) | 88 | Keyboard type | Compact | Mouse function | None |
Dimension depth(mm) | 29 | Dimension width(mm) | 144 | Dimension thickness(mm) | 289 |
Other standards | CE / UL / CSA / FCC | Color | White |
Please check the type/dimensions/specifications of the part PCP-ACK-595US-USB-R in the 88-Key Keyboard, For PS/2: USB, English series.
How can we improve?
How can we improve?