1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mounting Screws and Jumper Pins【100 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Mounting Screws and Jumper Pins
  • Mounting Screws and Jumper Pins
  • Mounting Screws and Jumper Pins
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 447.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Used when assembling PCs and for the maintenance of HDDs and disk drives.
● Because both metric (mm) and universal (inch) standard screws are used inside PCs, this product has been prepared to handle both standards.
● The screw lengths also correspond to general purpose lengths.
● The jumper pins correspond to those used in the HDDs of various HDD manufacturers.

• This product is sold in order to fulfill the usage described in the "Features and Specifications" column. Therefore, due to supply reasons, the appearance of the product delivered may differ from the shape of the product shown in the picture.

Product Description

[Applications]·Can be used for PC assembly and maintenance of HDDs and drives [Features] · Both metric and inch standards are available · General-purpose screw lengths · Jumper pins for various HDDs are also available

Part Number
PCJP-B-100P
PCSRW-M3-100P
PCSRW-UNC-100P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipScrew type Notes

฿ 1,026.42

SCREW 1 Pack(s)

100 Pieces Per Package

3 Day(s) -2.54 mm Pitch Shunt for Jumper Pin

฿ 447.99

SCREW 1 Pack(s)

100 Pieces Per Package

3 Day(s) Standard mm ScrewStandard Millimeter Screw (M3-pitch 0.5 Length Under Neck 5 mm)

฿ 447.99

SCREW 1 Pack(s)

100 Pieces Per Package

3 Day(s) Inch ScrewInch Screw (#6-32UNC Length Under Neck 5 mm)

Loading...

  1. 1

Basic Information

Type Mounting Part Division Mounting Screw