(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·PS/2 power supplies, which are hard to find in the market, are continuously on sale. · AT specification power supply with long-term supply · AC can be turned on/off directly, preventing noise and other malfunctions
Manufacturer Part Number | PCS-250-H11 | ||||
Input | AC | 90 - 132 V / 180 - 264 V (Switching Type) (47 - 63 Hz) | |||
Output | +5V | +12V | -5V | -12V | |
Maximum Load Current (Continuous) | 30A | 12A | 0.5A | 0.5A | |
Total 220 W | |||||
Maximum Output Power (Continuous) | Total 228.5 W | ||||
Maximum Load Current (Peak) | 30A | 12A | 0.5A | 0.5A | |
Total 245 W | |||||
Maximum Output Power (Peak) | Total 253.5 W | ||||
Minimum Load Current | 2A | 0.5A | - | - | |
Connectors | For Main Board x 1 (6 pin x 2), for Peripheral x 4, for FDD x 2 | ||||
Standard | Not Provided | ||||
Operating Environment | Temperature: 0 - 40°C | ||||
Weight / External Dimensions (mm) | 1.5 kg, 150 (W) x 140 (D) x 86 (H) |
Please check the type/dimensions/specifications of the part PCPS-PCS250-C in the PS/2 250W series.
How can we improve?
How can we improve?