(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A compact SFX power supply · An SFX compatible power supply with a smaller size than ATX · +12 V main control
Part Number | ATX Power Supply Connector | Connector for CPU |
PCPS-PCSF-200PX2S-R | 20 Pin | 4 Pin |
Manufacturer Part Number | PCSF-200P-X2S | |||||
Input | AC | 85 - 264 V (Autoswitching) (47 - 63 Hz) | ||||
Output | +3.3V | +5V | +12V | -12V | +5 Vsb | |
Maximum Load Current (Continuous) | 16A | 12A | 9A | 0.3A | 1A | |
Total 70 W | ||||||
Total 141 W | ||||||
Maximum Output Power (Continuous) | Total 150.4 W | |||||
Maximum Load Current (Peak) | 16A | 12A | 10A | 0.3A | 1.5A | |
Total 188 W | ||||||
Maximum Output Power (Peak) | Total 200 W | |||||
Minimum Load Current | 0.3A | 0.3A | 0.5A | - | - | |
Connectors | For Main Board x 1, for Peripheral x 3, for FDD x 1, for SATA x 1, for CPU x 1 | |||||
Standard | UL, CSA, EN, CE | |||||
Operating Environment | Temperature: 0 - 60°C | |||||
Weight / External Dimensions (mm) | 1.0 kg, 100 (W) x 125 (D) x 63.5 (H) |
Please check the type/dimensions/specifications of the part PCPS-PCSF-200PX2S-R in the SFX 200W series.
How can we improve?
How can we improve?