1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Communication Cable for PCPS-NSP Series Only

POWER PARTS

Communication Cable for PCPS-NSP Series Only
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,161.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● A UPS management cable dedicated for controlling Nipron uninterruptible power supplies.
● Length 500 mm

·External appearance and specifications are subject to change without notice.

Product Description

[Features]A serial cable for a non-stop power supply. ·A cable dedicated to UPS management for a Nipron non-stop power supply. ·500 mm long

Part Number
PCPS-WH2601-02-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,161.29

POWER PARTS 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Cable length(m) 500

Please check the type/dimensions/specifications of the part PCPS-WH2601-02-R in the Communication Cable for PCPS-NSP Series Only series.