1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ATX 300W (UPS Power Supply)

ATX POWERRTS

ATX 300W (UPS Power Supply)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,967.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● ATX power supply with DC backup. Temperature variable speed FAN used.
● Since air can be blown even in standby mode, thermal stress due to the +5 Vsb power supply is reduced.

· External appearance and specifications are subject to change without notice.
·Since Windows 7 does not include a standard UPS service, PCPS-NSPPRO2-R software (sold online only) is required.


Product Description

[Features]·UPS function available with battery/cable · A DC-backup capable ATX power supply · Uses a temperature variable speed FAN · Uses a temperature variable fan: · Blowing air even in standby mode · Reduces heat stress with +5 Vsb power supply

Specifications

Part NumberATX Power Supply
Connector
Connector
for CPU
PCPS-ENSP300-P4-R20 Pin4 Pin
Sales: Misumi / Manufacturer: Nipron Co., Ltd.

More Information

Specifications
Manufacturer Part NumbereNSP-300P-S20-11S 
InputAC85 - 264 V (Autoswitching) (47 - 63 Hz)  
DC24 V (Compatible with Dedicated Battery Packs)  
Output +3.3V+5V+12V-5V-12V+5 Vsb
Maximum Load Current (Continuous)14A21A10A0.3A0.8A1.5A
Total 125 W
Total 185 W
Maximum Output Power (Continuous)Total 203.6 W
Maximum Load Current (Peak)28A30A15A0.3A0.8A2.5A
Total 180 W
Total 280 W

OutputMaximum Output Power (Peak)Total 303.6 W
Minimum Load Current-1A- --
ConnectorsFor Main Board x 1, for Peripheral x 5, for FDD x 1, for CPU x 1, * AUX x 1
StandardUL, CSA, EN, CE 
Operating EnvironmentTemperature: 0 - 50°C 
Weight / External Dimensions (mm)2.0 kg, 150 (W) x 155 (D) x 86 (H)  
*Connector for AUX 4 pin fan.
Part Number
PCPS-ENSP300-P4-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,967.74

ATX POWERRTS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type ATX power supply Capacity(W) 300 Representative Standard UL / TUV / CSA

Please check the type/dimensions/specifications of the part PCPS-ENSP300-P4-R in the ATX 300W (UPS Power Supply) series.