(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MISUMI Original Micro ATX Chassis
Material | SUS430 (2B / Hairline Processed) |
Drive Bay | Front: 3.5 inch x 1, 5.25 inch x 1 Internal: 3.5 inch x 2 |
I/O | Front: USB x 2 Rear: COM Port x 1 |
Expansion Slots | 4 |
Cooling Fan | None (PCFAN-TUDC12B-R can be mounted) |
Intake Filter | 1 (Side Surface) * Bottom Side When Placed Vertically |
Operating Switch / LED | Power Switch x 1, Power LED x 1, HDD LED x 1 |
Weight / External Dimensions (mm) | Approximately 4.5 kg, 330 (W) x 340 (D) x 136 (H) |
Applicable Motherboard | Micro ATX Motherboard |
Applicable Power Supply | SFX (D Type), SFX (C Type) |
Type | Floor mount/wall mount | Supported boards | MicroATX motherboard | Power Supply | NA |
---|---|---|---|---|---|
Dimension height(mm) | 136 | Dimension width(mm) | 330 | Dimension depth(mm) | 340 |
How can we improve?
How can we improve?