1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For 4U ATX, Micro ATX Motherboard, Without Power Supply Fan Monitoring

RPC CHASSIS

For 4U ATX, Micro ATX Motherboard, Without Power Supply Fan Monitoring
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • ATX
  • MicroATX
  • EIA 4U
Part Number :
  • From :
    ฿ 13,510.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● With Fan Monitoring Feature (Stopping of Fan Indicated by LED and Buzzer).
● Using the provided mounting bracket, a maximum of ten 3.5-inch HDD units can be mounted on a 5.25 inch bay.

· External appearance and specifications are subject to change without notice.

Related Information
Compatible Slide Rail PCBC-SLIDE-SR24

Product Description

Black color suitable for image-processing equipment

More Information

Specifications
MaterialSteel
Drive BayFront: 3.5 inch x 2, 5.25 inch x 6
Internal: 3.5 inch x 1
Drive Bay
(When Using Mounting Bracket)
Front: 3.5 inch x 2
Internal: 3.5 inch x 11
I/OFront: USB x 2, Rear: COM port x 1, Parallel x 1
Cooling Fan *Front: 12 cm x 1 (Intake) Rear: 8 cm x 2 (Exhaust)
Expansion Slots7

Dust FilterInstalled (Replaceable)
Operating Switch /
LED
Power Switch x 1, Reset Switch x 1
Power LED x 1, HDD LED x 1, LAN Status x 1, Fan Monitor x 1
Weight / External Dimensions (mm)18 kg, 482 (W) x 480 (D) x 177.5 (H)
Applicable Power SupplyATX Power Supply
Applicable MotherboardATX, MicroATX Motherboard
AccessoryKit (1 set) containing keys (2 pieces) and screws (1 set) for mounting a 3.5 inch HDD to a 5 inch bay
* Expected life of the cooling fan is usually approximately 5,000 hours. It is recommended to perform maintenance before the total operation time exceeds 5,000 hours.

Chassis Part NumberApplicable Power SupplyApplicable Motherboard
Part NumberPart Number
PCBC-S400-J01-RPCPS-HNSP520-24-8-R
PCPS-ENSP450-P8P24-R
PCPS-PCSA650-P28-R
PCPS-PCSA500-P28-R
PCMB-SB600-C-R
PCMB-SB300-C-R
PCMB-SB330-CRM-R
PCPS-HNSP520-24-4-R
PCPS-ENSP450-P4P24-R
PCPS-PCSA650-P24-R
PCPS-PCSA500-P24-R
PCPS-500ACH8-R
PCMB-SB600-C-R
PCMB-PB6511-R
PCMB-FB18
PCMB-MAQ461-R
PCMB-MAQ434-R
PCMB-FB15
PCMB-G7B630-B-R
PCMB-SB300-C-R
PCMB-SB330-CRM-R
PCMB-C7Q67-R
PCMB-MMQ440-R
PCMB-MMQ422-R
PCMB-TEM110-R
Part Number
PCBC-S400-J01-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,510.06

RPC CHASSIS 1 Piece(s) Available 3 Day(s)

Loading...

  1. 1

Basic Information

Type 19-inch rack mount Supported boards ATX mother board Power Supply NA
Dimension height(mm) 177.5 Dimension width(mm) 482 Dimension depth(mm) 480
Other supported boards Micro ATX Motherboard