1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Movable Arm_Aluminum Extrusion Mount (MABLH)

STANDARD ARM

Flexible Movable Arm_Aluminum Extrusion Mount (MABLH)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • 2DCAD
  • VESA 100
  • VESA 75
  • Aluminum Frame
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Mounts flexible arm onto aluminum extrusion.
● Fixable onto FA mechanical standard part catalog product aluminum extrusion HFS6 (30 square aluminum extrusion pitch between grooves 30 mm) / HFS8 (40 square aluminum extrusion pitch between grooves 40 mm).

· Monitor holding may not be possible in some cases even if its weight is below the withstand load, since the load applies to the arm varies depending on the center of gravity of the monitor.
·
The plate is not sold as a single item.
• Appearance and specifications are subject to change without notice.
· May not be movable as shown in the figure, depending on the monitor.

 
The lending service is no longer available.

Product Description

[Applications]·To mount flexible arms on aluminum extrusions "Features" · Load capacity 9 kg · Fixable to factory automation mechanical standard parts catalog product aluminum extrusion HFS6 (30 mm pitch between grooves of 30 square aluminum extrusion) and HFS8 (40 mm pitch between grooves of 40 square aluminum extrusion)

Specification Table

ModelCorresponding Aluminum ExtrusionMovableLoad Resistance
(kg)
Weight
(kg)
Aluminum Extrusion Series (Pitch between Grooves)
MABLH30 square aluminum extrusion HFS6 (30 mm pitch)
40 square aluminum extrusion HFS8 (40 mm pitch)
Drawing
Reference
93.9
MABLV3.8
The weight includes the weight of the aluminum extrusion fixing plate.
*Corresponding aluminum extrusion is a product in the HFS 6 or HFS8 series with 2 or more grooves on a single surface.
Example. MABLH corresponds to HFS6-3060, but not to HFS6-3030. This product requires assembly of its main body and plate by the customer.
Alteration CodeContentApplicable Bolts/Nuts
BoltNumber of PiecesNutNumber of Pieces
Applicable Bolt
Nut Set
HFS6Set the parts required for mounting onto the HFS6 series (pitch between grooves 30 mm)CBST6-15
Black Hex Bolt
4HNTP6-6
Retrofit Spring Nut
4
HFS8Set the parts required for mounting onto the HFS8 series (pitch between grooves 40 mm)CBST8-20
Black Hex Bolt
4HNTP8-8
Retrofit Spring Nut
4
Part Number
MABLH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Properties

฿ 23,314.08

STANDARD ARM 1 Piece(s) Available 8 Day(s) Horizontal Mounted-

Loading...

  1. 1

Basic Information

Mountable arm (unit) Aluminum frame securing Mounting method (monitor) VESA75/VESA100 Load Resistance(Kg) 9
Arm mobility direction Flexible Swinging / rotating Present Color White
Neck Swing Direction 2 Directions