(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A single-action mount swing arm that can be fixed to an aluminum extrusion. · A wall mount arm that can smoothly adjust the display angle. · Selectable from 3 models according to the range of motion and load capacity
Part Number |
---|
MAJT18 |
MAJT18-HFS6 |
MAJT18-HFS8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting supported | Properties |
---|---|---|---|---|---|---|---|
฿ 12,407.01 | JOINT ARM | 1 Piece(s) | Available | 3 Day(s) | - | - | |
฿ 12,407.01 | JOINT ARM | 1 Piece(s) | Available | 3 Day(s) | 30 Degree Aluminum Frame HFS6 (30 mm Pitch) | HFS6 Series Component Set | |
฿ 12,407.01 | JOINT ARM | 1 Piece(s) | Available | 3 Day(s) | 40 Degree Aluminum Frame HFS8 (40 mm Pitch) | HFS8 Series Component Set |
Loading...
Mountable arm (unit) | Aluminum frame securing | Mounting method (monitor) | VESA75/VESA100 | Load Resistance(Kg) | 9 |
---|---|---|---|---|---|
Arm mobility direction | Fixed / swinging | Swinging / rotating | Present | Color | Black |
Specifications | 2 Directions Movable Space-saving | Neck Swing Direction | 2 Directions |
How can we improve?
How can we improve?