1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single-direction / dual-direction movable arm (corresponds to wall) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Single-direction / dual-direction movable arm (corresponds to wall)
  • Single-direction / dual-direction movable arm (corresponds to wall)
  • Single-direction / dual-direction movable arm (corresponds to wall)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • 2DCAD
  • VESA 100
  • VESA 75
  • Wall Surface
Part Number :
  • From :
    ฿ 6,116.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


A single-action mountable
swing arm

● A wall-surface fixing arm that allows smooth monitor angle adjustment.
● Selectable from 3 models, by movable range and load resistance.

· Monitor holding may not be possible in some cases even if its weight is below the withstand load, since the load applies to the arm varies depending on the center of gravity of the monitor.
• Appearance and specifications are subject to change without notice.
· May not be movable as shown in the figure, depending on the monitor.

Product Description

[Applications]·A swing arm "Features" · Load capacity 9 kg · This wall mount arm enables smooth adjustment of the monitor angle. · Selectable from 3 models based on the range of motion and load capacity

Specification Table

ModelMovableLoad Resistance*
(kg)
Weight
(kg)
Left/RightTop and BottomRotation
DPAM-JT-A-R180°360°90.9
DPAM-JT-B-R180°-90 to 90°360°5.51.2
DPAM-JT-18-R180°-90 to 90°360°91.1
The load resistance stated is the value when the knob is on top.

Overview of Specifications

 
 
 
Part Number
DPAM-JT-18-R
DPAM-JT-A-R
DPAM-JT-B-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Resistance
(Kg)
Neck Swing Direction

฿ 8,477.42

JOINT ARM 1 Piece(s) Available 3 Day(s) -92 Directions

฿ 6,116.13

JOINT ARM 1 Piece(s) Available 3 Day(s) 1091 Direction

฿ 7,625.81

JOINT ARM 1 Piece(s) Available 3 Day(s) 105.52 Directions

Loading...

  1. 1

Basic Information

Mountable arm (unit) Wall fixed Mounting method (monitor) VESA75/VESA100 Arm mobility direction Fixed / swinging
Swinging / rotating Present Color Black