(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·The angle can be adjusted smoothly in the vertical direction. · This vertical arm allows smooth adjustment of monitor position and screen angle
Model | Mounting Method | Movable | Load Resistance (kg) | Weight (kg) | |||
Swing Part | Arm Part | ||||||
Left/Right | Top and Bottom | Rotation | |||||
DPAM-PG-3-R | Desk clamp | 360° | -20° to 110° | 360° | Drawing Reference | 4.5 | 2.2 |
DPAM-PG-3P-R | Flat Fixed | 2 | |||||
DPAM-PG-3W-R | Wall Surface Fixing | 2.4 | |||||
DPAM-PG-VESA | VESA 100 Conversion Plate | − | − |
Mountable arm (unit) | Other | Mounting method (monitor) | VESA100 | Applicable series | DPAM-PG Only |
---|
Please check the type/dimensions/specifications of the part DPAM-PG-VESA in the Vertical Movable Arm - Spring Type (Corresponds to Desktop / Plane Surface / Wall) series.
How can we improve?
How can we improve?