1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mounting Fixture (For Camera / 2-direction Adjustment) (EMVA-CJS-XYL)

CAMERA JIG

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Low-cost simple type 2-axis stage.
● 50 mm fine movement adjustment (2-axis)
● Optimal as a fixture for FA camera in tests and experiments.
● Horizontal (skew) adjustment (±6°) type is also available.
● Load resistance: 4,000 g

· Appearance and specifications are subject to change without notice.

EMVA-CJ-XY, EMVA-CJS-XY, EMVA-CJ-XYL and EMVA-CJS-XYL
have been increased in price as of March 2015.

Product Description

[Applications]·Simple 2-axis stage "Features" · Low price · 50 mm fine adjustment (2 axes) · Ideal for a fixture for testing and experiments with factory automation cameras · Horizontal (skew) direction adjustment (±6°) type also available · Load capacity 4,000 g

Part Number
EMVA-CJS-XYL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 10,903.38

CAMERA JIG 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Type Camera mount