1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flexible Movable Arm Individual Parts (Part Number)

STANDARD ARM

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • 2DCAD
  • VESA 100
  • VESA 75
  • Flat Surface
  • Tabletop Clamp
Part Number :
  • From :
    ฿ 7,243.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Active Series (DPAM-BL2) Individual Parts
● Changing the combination of individual parts enables selection of high load type (load resistance 15 kg) or fixed lock type as well as the length and mounting method

· Monitor holding may not be possible in some cases even if its weight is below the withstand load, since the load applies to the arm varies depending on the center of gravity of the monitor.
· DPAM-BLA cannot be used together with DPAM-BL2-SCP/PS/XP.
· Appearance and specifications are subject to change without notice.

· May not be movable as shown in the figure, depending on the monitor.
 
The lending service is no longer available.

Product Description

[Applications]·An individual component for the active series (DPAM-BL2) "Features" · Load capacity 15 kg · Fixed lock type selectable · Length/mounting method selectable

Specification Table

ModelProduct NameMovableLoad Resistance
(Main Body Only)
WeightMountable
DPAM-BL2DPAM-BLHDPAM-BLA
DPAM-BL2Arm unitDrawing
Reference
9 kg3.2 kg
DPAM-BLHHigh load type arm main body15 kg3.7 kg
DPAM-BLAFixed lock arm unit9 kg4.1 kg
DPAM-BL2-XPExtension Arm0.6 kg×
DPAM-BL2-LCPDesk clamp (large)3.8 kg
DPAM-BL2-SCPDesk clamp (small)3.7 kg×
DPAM-BL2-PCStrut fixing (strut sold separately)
ø25.4 to 52.8
1.3 kg
DPAM-BL2-VCPWall fixed (back)0.4 kg
DPAM-BL2-KWall fixed (front)1.3 kg
DPAM-BL2-PBFlat fixed (big)2.9 kg
DPAM-BL2-PSFlat fixed (small)0.9 kg×
DPAM-BL2-WP300Strut (wall surface fixing / 300 mm)1.9 kg
DPAM-BL2-WP600Strut (wall surface fixing / 600 mm)2.8 kg
DPAM-BL2-WP900Strut (wall surface fixing / 900 mm)3.7 kg
DPAM-BL2-VP300Strut (plane surface fixing / 900 mm)1.9 kg
*Fixable desk thickness of DPAM-BL2-LCP/SCP is 15 to 65 mm.
Part Number
DPAM-BL2-PB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,243.91

STANDARD ARM 1 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Mountable arm (unit) Flat fixed Mounting method (monitor) VESA75/VESA100 Swinging / rotating None
Product classification Plane Mounted (Large)