CCTV Lens (Focal Length 3 to 100 mm): for Under 1 Million Pixels

Brand :
MISUMI
Caution
Product Description
[Features]·Comes with a thread lock for vibration resistance · Capable of shooting from infinity to close (using a close-up ring) · C-mount compatible

Inexpensive even when ordering a single piece. With a screw lock function for earthquake resistance.
● With screw lock function in the focus and aperture sections as an earthquake countermeasure.
● To correspond to diverse devices, it is capable of shooting ∞ to proximity (using close-up ring).
● C mount.

· Appearance and specifications are subject to change without notice.
Specification Table
| Model | Focal Distance |
| EMVL-316 | 3 mm |
| EMVL-614 | 6 mm |
| EMVL-813 | 8 mm |
| EMVL-1214 | 12 mm |
| EMVL-1614 | 16 mm |
| EMVL-2514 | 25 mm |
| EMVL-3519 | 35 mm |
| EMVL-5018 | 50 mm |
| EMVL-7527 | 75 mm |
| EMVL-10035 | 100 mm |