Free Roller Diameter 50 mm

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • Free roller rotates without its own power source and supports belt or chain conveying.
    • Roller materials include carbon steel and SUS304, with PVC or PU surface options for matching the usage environment.
    • Spring press-in, internal thread and HEX11 mounting methods help fit different conveyor frames.
    [Use]
    • Used with motorized rollers or belt conveyors for material support in conveying operations.

    Product Overview
    MISUMI economy free rollers do not have their own power source and mainly rely on conveyor belts or chains to rotate, serving to support the conveyor belt and guide product transport. They are an indispensable component of conveyor and drive systems.

    Feature 1: Flexible installation, compact and lightweight; available with spring press-in, internal thread, and other installation methods to fit frames and conveyor lines. Small size, light weight, and low installation space requirements.
    Feature 2: Various materials for a wide range of applications; available with carbon steel or stainless steel rollers, and can be coated with PU or PVC on the surface. You can choose different combinations based on the characteristics of the usage environment.
    Feature 3: Simple structure and easy maintenance; mainly composed of the drum body, bearing housing, bearings, and main shaft, resulting in an extremely low failure rate and very convenient daily maintenance and replacement.
    Dimensional Drawing
    ■Roller Diameter 50 mm Dimensional Drawing

    Z1 (non-driven type)

    Internal thread: 



    HEX11 spring press-in type: 


    HEX11:


    P1 P2 (multi-ribbed belt type)

    Internal thread: 

    HEX11 spring press-in type: 

     

    HEX11:

      
    When the roller surface is covered with PVC, the roller diameter is 54 mm; when covered with PU, the roller diameter is 55 mm.
     
    Material Specifications
    ■ Material Table
    TypeRoller MaterialSurface TreatmentHardnessCoefficient of Friction μ
    EA-FRJCarbon steelChromate gloss treatment-0.05
    EA-FRJPCovered with 2 mm PVC (gray)Shore A63±50.4 to 0.6
    EA-FRJU2.5 mm PU sleeve (black anti-slip texture)Shore A75±50.3 to 0.5
    EA-FRNSUS304--0.05
    EA-FRNPCovered with 2 mm PVC (gray)Shore A63±50.4 to 0.6
    EA-FRNU2.5 mm PU sleeve (black anti-slip texture)Shore A75±50.3 to 0.5
     
    Specification Table
    Place your order after selecting the model and parameters according to selection steps to .
    Type Roller Diameter-Shaft-Effective Roller Length RL-Drive Head Type-Mounting Method
    EA-FRJ 50-J1-350-P1-T0
     
    ■ Specification Table
    TypeRoller Diameter
    (mm)
    ShaftEffective Roller Length RL
    (specify in 1 mm units)
    Drive Head TypeMounting Method
    EA-FRJ*
    (Galvanized carbon steel)

    EA-FRJP*
    (Galvanized carbon steel with 2mm PVC coating)

    EA-FRJU*
    (Galvanized carbon steel with 2.5mm PU coating)

    EA-FRN
    (SUS304)

    EA-FRNP
    (SUS304 with 2mm PVC coating)

    EA-FRNU
    (SUS304 with 2.5mm PU coating)
    50
    (Tube wall thickness 1.5 mm)
    J1
    (Galvanized carbon steel shaft)


    C1
    (SUS304 shaft)
    350~1600Z1
    (No drive head)

    P1
    (Plastic multi-ribbed belt head)

    P2
    (Metal multi-ribbed belt head)
    T0
    (Diameter 12, M8 internal thread)

    T1
    (HEX11 spring press-fit)

    T2
    (HEX11)
    *When the roller surface material is selected as EA-FRJ, EA-FRJP, or EA-FRJU galvanized carbon steel, there is no C1 stainless steel shaft option.
     
    Load Capacity

    * All data are for uniformly distributed static loads
     
    Installation Instructions
    Internal thread:
    1. This is the most commonly used installation method for 
    powered conveyors such as sprocket rollers, using bolts
    at both ends to connect the roller and the frame into
    a single unit.
    2. Installing and removing the roller takes relatively more time.
    3. The mounting holes on the frame should not be too large to
    minimize the height difference of the roller after installation
    (The gap is generally set to 0.5 mm; for example, for M8,
    It is recommended that the frame hole diameter be ⌀8.5 mm);
     
    Spring press-in type:
    1. The most commonly used installation method for free
    rollers. Installation and removal are very convenient and quick.
    2. There needs to be a certain installation clearance
    between the inner width of the frame and the roller,
    There will be differences depending on the diameter, hole size,
    and height. Typically, a gap of 0.5 to 1 mm is left on each side.
    3. Additional tie rods should be installed between the frames to
    stabilize and reinforce the structure.
    4. It is not recommended to use spring-press-in or other
    loose connection installation methods for sprocket rollers.
    HEX11:
    1. After both ends of the round shaft core are milled flat,
    they are snapped into the corresponding frame slots,
    Installation and removal are extremely simple.
    2. Lacking upward constraint, it is mostly used as a belt conveyor idler.
    Not suitable for power transmission applications such as sprockets or
    poly-V belts.



     
    Example of Use
    Application Areas
    Free rollers are widely used in fields such as warehousing and distribution, food packaging, automotive parts manufacturing, airport equipment, logistics sorting, and new energy. When paired with motorized rollers or belt conveyors, they provide material support and ensure smooth conveying operations.

    Related Products
    Economical driver specifications and types
    Economy Motor Driven Roller
    Diameter 50 mm
    Economy Motor Driven Roller
    Diameter 60 mm
    EA-MORR-24-50-500-S5-C1-A0-Z1-T2-H3EA-MORR-48-50-500-S7-D3-B0-P2-T1-K3
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat