Side Flex Top Chains Plate 882TAB

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • Integrated turning conveyor chain plate with 38.1 mm pitch.
    • PM (POM) material and stainless steel pin support use from -40℃ to 100℃.
    [Use]
    • For horizontal turns, positioning conveyance and reducing sideways slip in beverage, food packaging, carton and box conveyor lines.

    Product Overview
    The 882TAB turning chain plate is an integrated turning conveyor chain plate with a pitch of 38.1 mm, specifically designed for horizontal turns, positioning conveyance, and preventing material from slipping sideways. It enables smooth turning conveyance and is widely used in turning conveyor lines for beverages, bottled and canned goods, food packaging, cartons, boxes, and other materials. It is a commonly used model for turning sections in automated packaging and sorting lines.
    Dimensional Drawing
    W
    27 9.5 Pitch=38.1
    5 24 16 57 76
    Width W tolerance is +/-3mm  
    Material Specifications
    Main MaterialMain ColorRecommended Continuous Operating Temperature RangePin Material882TAB Type Sprocket
    PM ( Polyacetal POM)BR ( brown)-40℃–100℃Stainless steelClick here
    Specification Table
    Type    -     Product Categorization    -     Material + Color    -     Width    -     Length
    EA-ST882TAB-PMBR-K375-L2000
      
    TypeLength LWidth W
    (mm)
    Turning Radius
    (mm)
    Load Capacity
    (N/M)
    Weight
    (g/M)
    TypeProductCategorizationMaterialColorNominal Width KSpecified Unit: 1000 mm
    EAST: Chain Plate882TAB
    (882 turning type)
    PM (POM)BR (brown)3751000 to 9900095.25103830690
    600152.4610890
    750190.5910
    1000254930
    1200304.81510
    Note 1: The actual product length (number of pieces) is an integer multiple of the pitch. Any remainder will be rounded.
    Example 1: For an order length of 2000 mm and a pitch of 38.1 mm, the actual number of pieces is 2000/38.1 ≈ 53 pieces, and the actual length is 2019.3 mm.
    Example 2: For an order length of 5000 mm and a pitch of 38.1 mm, the actual number of pieces is 5000/38.1 ≈ 131 pieces, and the actual length is 4991.1 mm.
    Note 2: Please check the link for compatible sprocket models. <Click here>
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Side Flex Top Chains Plate 882TAB | MISUMI | MISUMI Thailand