Plastic Sprocket for Top Chains 882TAB

Caution
Product Description
[Features]
• POM engineered plastic sprocket for turning chain plate systems with 38.1 mm pitch.
• Injection molded black body with round hole diameter options of 25 and 30.
[Use]
• For horizontal turning conveyors, loop lines and curved sorting sections.
• Check tooth count, bore diameter and drive or idler type before purchasing.
The 882TAB Turning Sprocket is a cost-effective engineered plastic drive component designed for the 882TAB turning chain plate system with a 38.1 mm pitch. It ensures stable driving, accurate chain guidance, and reliable tensioning for horizontal turning conveyors, loop lines, and curved sorting applications. Ideal for beverage, bottling, food packaging, and carton logistics systems, it delivers dependable performance and practical value for efficient curved conveyor operation in industrial automation environments.
![]() | ![]() |
| Drive Sprocket | Idler Sprocket |
d D | 22.2 51 |
| The dimensional drawing shows the drive sprocket; The idler sprocket does not have a keyway. The illustration shows a 12-tooth sprocket. |
Material: Polyoxymethylene (POM)
Color: Black
Processing method: Injection molding
![]() | Type | - | Application + Processing Method | - | Categorization | - | Distinction | - | Number of Teeth | - | Hole Shape + Diameter | |
| EA | - | TC MD | - | 882TABZS | - | DR | - | 10T | - | R25 | ||
Keyway dimensions for the driving sprocket: for inner diameter = 25, keyway size is 8*4; for inner diameter = 30, keyway size is 10*6
* Shaft bore diameter tolerance:±0.05 mm



Type
Application +
Processing Method
Categorization
Distinction
Number of Teeth
Hole Shape + Diameter