MISUMI AC Servo Motor Accesorries-Battery Kit / Cables

Brand :
MISUMI
Caution
- Since the battery kit E-AAS-BATBOX has not yet been released, it cannot be used with Absolute. Please contact us for information regarding the kit's release date.
Product Description
MISUMI AC Servo Motor Accesorries
Realated Products MISUMI Servo Motors and Drivers
1.Power Cable
2.Encoder Cable
3.Debugging Cable
4.Battery Kit for Absolute Wiring
Without Brake Cable

With Brake Cable


4.Battery Kit for Absolute Wiring
1.Power Cable
2.Encoder Cable
3.Debugging Cable
4.Battery Kit for Absolute Wiring
Without Brake Cable
With Brake Cable

| Cable Type | Length | Lead out - Direction of motor shaft | Lead out - Opposite direction of motor shaft | ||
| Brake | Non-brake | Brake | Non-brake | ||
| Standard Type | 1.5m | E-CASPB1M5-N | E-CASP1M5-N | E-CASPB1M5-R | E-CASP1M5-R |
| 3m | E-CASPB3M-N | E-CASP3M-N | E-CASPB3M-R | E-CASP3M-R | |
| 5m | E-CASPB5M-N | E-CASP5M-N | E-CASPB5M-R | E-CASP5M-R | |
| Flexible Type | 1.5m | E-CASPB1M5-N-H | E-CASP1M5-N-H | E-CASPB1M5-R-H | E-CASP1M5-R-H |
| 3m | E-CASPB3M-N-H | E-CASP3M-N-H | E-CASPB3M-R-H | E-CASP3M-R-H | |
| 5m | E-CASPB5M-N-H | E-CASP5M-N-H | E-CASPB5M-R-H | E-CASP5M-R-H | |
For Incremental Type

For Absolute Type


For Absolute Type

| Cable type | Length | Lead out - Direction of motor shaft | Lead out - Opposite direction of motor shaft | ||
| Incremental | Absolute | Incremental | Absolute | ||
| Standard Type | 1.5m | E-CAS1E1M5-N | E-CAS2E1M5-N | E-CAS1E1M5-R | E-CAS2E1M5-R |
| 3m | E-CAS1E3M-N | E-CAS2E3M-N | E-CAS1E3M-R | E-CAS2E3M-R | |
| 5m | E-CAS1E5M-N | E-CAS2E5M-N | E-CAS1E5M-R | E-CAS2E5M-R | |
| Flexible Type | 1.5m | E-CAS1E1M5-N-H | E-CAS2E1M5-N-H | E-CAS1E1M5-R-H | E-CAS2E1M5-R-H |
| 3m | E-CAS1E3M-N-H | E-CAS2E3M-N-H | E-CAS1E3M-R-H | E-CAS2E3M-R-H | |
| 5m | E-CAS1E5M-N-H | E-CAS2E5M-N-H | E-CAS1E5M-R-H | E-CAS2E5M-R-H | |
E-CASTC2M


USB Type-C / Length: 2 m
No need to connect to a power supply—simply connect the driver and computer with a debugging cable,
and you can use the EDrive debugging software to monitor and modify parameters.
No need to connect to a power supply—simply connect the driver and computer with a debugging cable,
and you can use the EDrive debugging software to monitor and modify parameters.
4.Battery Kit for Absolute Wiring

*This battery kit is only required when the system is controlled in absolute mode.
If the motor and driver are controlled in incremental mode, the battery kit is not necessary.
1.Applicable drivers -Full Function type-
| Part Number | Type | Rated Power (W) | Control Type | Driver Spec | Applicable Motor Series |
| E-DHAS01P-F | E-DHAS | 01: 100W | P: Pulse+RS485 Bus | F: Full-Function | 23-bit Optical Encoder Type E-MASS2(Low Intertia) E-MASH2(High Intertia) 23-bit Magnetic Encorder Type E-MASH1(High Intertia) |
| E-DHAS04P-F | 04: 400W | ||||
| E-DHAS08P-F | 08: 750W | ||||
| E-DHAS10P-F | 10: 1000W | ||||
| E-DHAS01E-F | 01: 100W | E: EtherCAT Bus | |||
| E-DHAS04E-F | 04: 400W | ||||
| E-DHAS08E-F | 08: 750W | ||||
| E-DHAS10E-F | 10: 1000W |
2.Applicable drivers - Standard Funtion Type-
| Part Number | Type | Rated Power (W) | Control Type | Driver Spec | Applicable Motor Series |
| E-DFAS01P | E-DFAS | 01: 100W | P: Pulse+RS485 Bus | E: Standard Function | 23-bit Optical Encoder Type E-MASS2(Low Intertia) E-MASH2(How Intertia) 23-bit Magnetic Encorder Type E-MASH1(High Intertia) |
| E-DFAS04P | 04: 400W | ||||
| E-DFAS08P | 08: 750W | ||||
| E-DFAS10P | 10: 1000W | ||||
| E-DFSA01E | 01: 100W | E: EtherCAT Bus | |||
| E-DFAS04E | 04: 400W | ||||
| E-DFAS08E | 08: 750W | ||||
| E-DFAS10E | 10: 1000W |