Economy Type,8 Series Aluminum Frame Triangle Bracket - 10mm Slot, 1 Slot

Brand :
MISUMI
Caution
- This Product is designed for MISUMI Standard Aluminum Frames.
- Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Product Description
Economy Type of Aluminum Frame accessories for MISUMI Standard Aluminum Frames
A bracket with 2 mounting holes on 1 side. You can connect the frame more firmly.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
Part numbers generated using the configuration bar on the left side of the page are valid.

| Type | [ M ]Material | [ S ]Surface Treatment |
| EA-HBLDSWT8 | A6N01SS-T5 | Anodize |
Example
