Economy Type,8-45 Series Aluminum Frame Thin Bracket - 10mm Slot, 4 Slots

Brand :
MISUMI
Caution
- This Product is designed for MISUMI Standard Aluminum Frames.
- Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Economy Type of Aluminum Frame accessories for MISUMI Standard Aluminum Frames
It is a bracket that does not protrude from the frame when cross-connected. It can be used in a narrow space compared to the reversing bracket with protrusion.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
Part numbers generated using the configuration bar on the left side of the page are valid.

| Type | [ M ]Material | [ S ]Surface Treatment |
| EA-HBLSS8-45 | A6N01SS-T5 | Anodize |
| EA-HBLSD8-45 |