Economy Type, Ultra Thick Brackets - For 3 or More Slots - For 6 Series (Slot Width 8mm) Aluminum Frames

Brand :
MISUMI
Caution
- This Product is designed for MISUMI Standard Aluminum Frames.
- Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Product Description
Economy Type of Aluminum Frame accessories for MISUMI Standard Aluminum Frames
A 3- or 4-row groove type frame can be connected with a single bracket. Compatible with 6 series 90-square and 100-square.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
Part numbers generated using the configuration bar on the left side of the page are valid.

| Type | [ M ]Material | [ S ]Surface Treatment |
| EA-HBLUT6 | A6N01SS-T5 | Anodize |
| EA-HBLUF6 |