Economy Type,5 Series Aluminum Frame Extruded Eccentric Bracket - 6mm Slot, 1 Slot

Caution
- This Product is designed for MISUMI Standard Aluminum Frames.
- Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Product Description
Economy Type of Aluminum Frame accessories for MISUMI Standard Aluminum Frames
It is an inequilateral type of extruded bracket. It is effective where strength is required and the frame spacing is narrow.
Part numbers generated using the configuration bar on the left side of the page are valid.
Dimensional Drawing of 90 degree Brackets

Specification Table of 90 degree Brackets
| Part Number |
| EA-HBLTF5 |
| 90 degree Brackets Part Number | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| Bolt | Quantity | T-Nut | Quantity | |||
| EA-HBLTF5 | 21 | CBM5-10 | 3 | HNTT5-5 | 3 | 1004 |
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Additional Processing of 90 degree Brackets
| Part Number | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| EA-HBLTF5 | − | SET |
| EA-HBLTF5 | − | C-SET |
| Alterations | Code | Spec. | Applicable bracket |
| NBLTS5 | |||
| Additional covermounting holes | C | The 90 degree Brackets is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM). | HBLTS5 |
| HBLTS5−4 | |||
| CHBLTS5 | |||
| HBLTV5 | |||
| HBLTVB5 | |||
| HBKTS5 | |||
| NBLUS5 | |||
| HBLUS5 | |||
| HBKUS5 | |||
| HBLTH5 | |||
| HBLTHB5 | |||
| HBLTSW5 | |||
| HBLTVW5 | |||
| HBLTF5 |
| Alterations | Code | Spec. | Applicable bracket | |||||||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre-assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post-assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer) | The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the bracket price) (Example) When HBLTF5 is specified
| ||||||||||||||||||||||||||||||||||||||
| NBLTS5 | ||||||||||||||||||||||||||||||||||||||||
| HBLTS5 | ||||||||||||||||||||||||||||||||||||||||
| HBLTS5−4 | ||||||||||||||||||||||||||||||||||||||||
| HBLTSB5 | ||||||||||||||||||||||||||||||||||||||||
| CHBLTS5 | ||||||||||||||||||||||||||||||||||||||||
| HBLTV5 | ||||||||||||||||||||||||||||||||||||||||
| HBLTVB5 | ||||||||||||||||||||||||||||||||||||||||
| HBKTST5 | ||||||||||||||||||||||||||||||||||||||||
| HBKTS5 | ||||||||||||||||||||||||||||||||||||||||
| HBKTSB5 | ||||||||||||||||||||||||||||||||||||||||
| NBLUS5 | ||||||||||||||||||||||||||||||||||||||||
| HBLUS5 | ||||||||||||||||||||||||||||||||||||||||
| HBKUS5 | ||||||||||||||||||||||||||||||||||||||||
| HBKUSB5 | ||||||||||||||||||||||||||||||||||||||||
| HBLTH5 | ||||||||||||||||||||||||||||||||||||||||
| HBLTHB5 | ||||||||||||||||||||||||||||||||||||||||
| HBLTSW5 | ||||||||||||||||||||||||||||||||||||||||
| HBLTVW5 | ||||||||||||||||||||||||||||||||||||||||
| HBLTF5 | ||||||||||||||||||||||||||||||||||||||||
| [ ! ]The bolts for the black anodized 90 degree Brackets are HCBMTB (black trivalent chromate). [ ! ]When specifying -SET, -SEU, or -SEP with a 90 degree Brackets other than the black anodized bracket, the included bolts are not RoHS compliant. | ||||||||||||||||||||||||||||||||||||||||
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C)
You can add M5 tapped holes on both sides.
Example of additional machining model: 90 degree Brackets HBLTF5-C
■Details of applicable bolt and nut sets
| Additional processing model | Bolt | Nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | 90 degree Brackets type | Model | Material | Stopper | |
| SET | CBM5-10 | iron | First in | HNTT5-5 | iron | none |
| SST | SCB5-10 | stainless | First in | HNTTBS5-5 | stainless | none |
| SEU | CBM5-10 | iron | First in | HNTU5-5 | iron | Yes |
| SSU | SCB5-10 | stainless | First in | SHNTU5-5 | stainless | Yes |
| SEP | CBM5-10 | iron | Later insertion | HNTP5-5 | iron | Yes |
| SSP | SCB5-10 | stainless | Later insertion | SHNTP5-5 | stainless | Yes |
| SEC | HCBST5-12 | iron (with washer) | First in | HNTT5-5 | iron | none |
How to Use of 90 degree Brackets
This is an extrusion 90 degree Brackets with unequal sides.
It is effective where strength is required and the frame spacing is narrow.
■Difference between extrusion type 90 degree Brackets and protrusion brackets
| [This product] Extrusion type 90 degree Brackets | · The material of the extrusion 90 degree Brackets is A6N01SS-T5, and it is made by extruding aluminum. The surface is anodized. · It is effective when you want to unify the appearance with the frame. It is structured to prevent dust accumulation. · It is stronger than a 90 degree Brackets with protrusions, so it is ideal for places where strength is required. |
| 90 degree Brackets with protrusion | ・The protrusion bracket is a bracket made of ADC12 material using a mold. It is generally not anodized and is less expensive than the same size extrusion type 90 degree Brackets. ・The protrusion acts as a rotation stopper during fastening work, making it easy to work with. ・There are various types of brackets with additional functions. |