Economy Type, 5 Series Aluminum Frame Extruded Thick Bracket - 6mm Groove, 3-Row Grooves, 12-Mounting Holes

Caution
- This Product is designed for MISUMI Standard Aluminum Frames.
- Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Product Description
Economy Type of Aluminum Frame accessories for MISUMI Standard Aluminum Frames
A 3-row groove type frame can be connected with a single bracket. Because there are many holes, it can be attached more firmly.
Part numbers generated using the configuration bar on the left side of the page are valid.
Dimensional Drawing of 90 degree Brackets
EA-HBLTTW5

Specification Table of 90 degree Brackets
| Part Number |
| EA-HBLTTW5 |
| Part Number | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| Bolt | Quantity | T-Nut | Quantity | |||
| EA-HBLTTW5 | 96 | CBM5-10 | 12 | HNTT5-5 | 12 | 2940 |
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.Additional Processing of 90 degree Brackets
| Part Number | - | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| EA-HBLTTW5 | - | SET |
| EA-HBLTTW5 | - | C-SET |
| Alterations | Code | Spec. | Applicable bracket |
Additional cover mounting holes | C | The bracket is tapped for mounting the cover. (Both sides M5 depth 15mm) (Mounting screws are HCBM) | HBLTT5 |
| HBLUT5 | |||
| HBLTTW5 |
| Alterations | Code | Spec. | Applicable bracket | |||||||||||||||||||||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre- assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post- assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer ) | The applicable bolts and nuts for attaching the bracket to the frame are included in the set. (Added to the bracket price) (Example) When HBLTT5 is specified
[ ! ] When specifying a part other than HBLTT5, | - | |||||||||||||||||||||||||||||||||||||||||||||||||||
NBLTT5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
HBLTT5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
HBLUT5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
HBLTTW5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C) of 90 degree Brackets
You can add M5 tapped holes on both sides.
Example of additional machining model: EA-HBLTTW5-C
■ Details 90 degree Brackets of applicable bolt and nut sets
| Additional processing model | Bolt | Nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | Type | Model | Material | Stopper | |
| SET | CBM5-10 | iron | First in | HNTT5-5 | iron | none |
| SST | SCB5-10 | stainless | First in | HNTTBS5-5 | stainless | none |
| SEU | CBM5-10 | iron | First in | HNTU5-5 | iron | Yes |
| SSU | SCB5-10 | stainless | First in | SHNTU5-5 | stainless | Yes |
| SEP | CBM5-10 | iron | Later insertion | HNTP5-5 | iron | Yes |
| SSP | SCB5-10 | stainless | Later insertion | SHNTP5-5 | stainless | Yes |
| SEC | HCBST5-12 | Iron (with washer) | First in | HNTT5-5 | iron | none |
*If purchased as a set, bolts and nuts will be included for the number of mounting holes.
How to Use of 90 degree Brackets
Features of 90 degree Brackets: Three-row groove frames can be connected with one bracket.
| Supported Frames |
|---|
| 5 series 60 square frame |
Similar Products of 90 degree Brackets
■5 Series (groove width 6mm) -For 3-row grooves- of 90 degree Brackets
| Series Name | [This product] Thick extrusion bracket | Extruded Thick Bracket | Extruded extra thick bracket | Thin bracket |
|---|---|---|---|---|
| Product Photos |
|
|
|
|
| Allowable load (N) | 2940 | 1960 | 1960 | 1617 |
Technical information of 90 degree Brackets
■ Perpendicularity of 90 degree Brackets
The squareness of the extruded bracket is manufactured within a tolerance of ±1° based on the JIS standard H4100 special grade.
If squareness is important, please see the square-angle processed type . (For the 5 series: squareness of 0.03 and 0.06 are available.)
■ Bracket allowable load concept of 90 degree Brackets
here indicates the load at which the bracket can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
Related Items of 90 degree Brackets
■5 series (groove width 6mm) of 90 degree Brackets
| Product Name | Aluminum Frame | Blind Joint | Frame Cap | Groove Cover | Nut |
|---|---|---|---|---|---|
| Photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |