Economy Type, 5 Series Aluminum Frame Angled Bracket - 6mm Slot, Extruded

Caution
- This Product is designed for MISUMI Standard Aluminum Frames.
- Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Product Description
[Features]
• Extruded angled bracket made of A6N01SS-T5 with an anodized surface.
• Supports fixed 45 degree and 135 degree diagonal frame connections.
• Options fit 5 series single-row and double-row 40 square frames.
[Use]
• Connects aluminum frames diagonally at a fixed angle.
Part numbers generated using the configuration bar on the left side of the page are valid.
Dimensional Drawing of Angular Brackets
EA-HBL45TS5EA-HBL45TD5EA-HBL135TS5EA-HBL135TD5Angular Brackets Surface treatment: Anodizing
Specification Table of Angular Brackets
| Angular Brackets Model |
| EA-HBL45TS5 |
| Angular Brackets Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| EA-HBL45TS5 | 41 | CBM5-14 | 2 | HNTT5-5 | 2 | 833 |
| EA-HBL45TD5 | 100 | 4 | 4 | 1470 | ||
| EA-HBL135TS5 | 48 | 2 | 2 | 833 | ||
| EA-HBL135TD5 | 118 | 4 | 4 | 1470 | ||
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.Additional Processing of Angular Brackets
Angular Brackets Model | - | (C・SET・SST・SEU・SSU・SEP・SSP・Z5) | ||||||
EA-HBL45TS5 | - | SET | ||||||
Alterations | Angular Brackets Code | Spec. | Suitable Angular Brackets | ||||||||||||||||||||||||||||||
Angular Brackets Additional cover mounting holes | C | Tap the Angular Brackets for cover installation . (Both sides M5 depth 15mm) (Installation screw P.798 HCBM) | HBL45TS5 HBL135TS5 | ||||||||||||||||||||||||||||||
Set of compatible bolts and nuts | SET SST (Stainless steel) SEU (Pre-assembly spring nut) SSU (Pre-assembly spring nut stainless steel) SEP (Post- assembly spring nut) SSP (Post-assembly spring nut stainless steel) | The set includes the appropriate bolts and nuts for attaching the Angular Brackets to the frame . ( Added to the bracket price) (Example) When HBL45TS5 is specified
the appropriate bolts and nuts . | |||||||||||||||||||||||||||||||
| HBL45TS5 | |||||||||||||||||||||||||||||||||
| HBL45TD5 | |||||||||||||||||||||||||||||||||
| HBL135TS5 | |||||||||||||||||||||||||||||||||
| HBL135TD5 | |||||||||||||||||||||||||||||||||
| 135 degree bracket counterbore additional machining | Z5 | Two countersunk holes are drilled into the 135 degree Angular Brackets HBL135T□5. (Applicable bolt: M5)
![]() [NG] Compatible bolts and nuts cannot be used in combination with the set. | HBL135TS5 | ||||||||||||||||||||||||||||||
| HBL135TD5 | |||||||||||||||||||||||||||||||||
Additional Processing Details for Angular Brackets
■Details of applicable bolt and nut sets
| Additional processing Angular Brackets model | Bolt | Nut | ||||
|---|---|---|---|---|---|---|
| Angular Brackets Model (diameter only) | Angular Brackets Material | Type | Model | Angular Brackets Material | Stopper | |
| SET | CBM5-14 | iron | First in | HNTT5-5 | iron | none |
| SST | SCB5-14 | stainless | First in | HNTTBS5-5 | stainless | none |
| SEU | CBM5-14 | iron | First in | HNTU5-5 | iron | Yes |
| SSU | SCB5-14 | stainless | First in | SHNTU5-5 | stainless | Yes |
| SEP | CBM5-14 | iron | Later insertion | HNTP5-5 | iron | Yes |
| SSP | SCB5-14 | stainless | Later insertion | SHNTP5-5 | stainless | Yes |
- For single-row groove Angular Brackets (HBL45TS5, HBL135TS5), two bolts and
two nuts are included. For double-row groove 40 square frame (HBL45TD5, HBL135TD5), four bolts and four nuts are included.
- If there are no accessories, it will be the main body only. Please select the nuts and bolts yourself.
Supported Frames for Angular Brackets
HBL45TS5, HBL135TS5: For 5 series 1-row groove Angular Brackets HBL45TD5, HBL135TD5: For 5 series 2-row groove (40 square)
How to Use of Angular Brackets
On the aluminum frame, the Angular Brackets can be installed neatly.

Angular Brackets Product Comparison Information
■5 Series Angled Angular Brackets
| Product name of Angular Brackets | Angled Angular Brackets | Free Angle Angular Brackets |
|---|---|---|
| Product Photos | ![]() | ![]() |
| Installation Diagram | ![]() | ![]() |
| Angle Angular Brackets | 45 degrees, 135 degrees | Any angle |
| Supported Frames, Angular Brackets | 5 series 20mm square, 40mm square | 5 series 20 square |
| Product Page | This Angular Brackets product | Product Angular Brackets page |
Related Items of Angular Brackets
■ 5 series (groove width 6mm)
| Product Name of Angular Brackets | Aluminum Frame | Angular Brackets | Blind Joint | Frame Cap | Groove Cover | Nut |
|---|---|---|---|---|---|---|
| Product Photos | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product Angular Brackets page | Here | Here | Here | Here | Here | Here |










