Cross Recessed Truss Machine Screws, Economy series

Brand :
MISUMI
Caution
- Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Product Description
[Features]
• SUS304 equivalent material with no surface treatment.
• Sizes range from M2 to M6, with coarse thread pitches and cross recess sizes matched to each screw size.
[Use]
• Use for fastening compatible components in machinery, fixtures, or equipment.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
In the table below, (*)Size is now on sale and other haven't been launched yet.
Specification of Screws
Part numbers generated using the configuration bar on the left side of the page are valid.

| Type | [ M ]Material | [ S ]Surface Treatment |
| EA-TRSS | SUS304 equivalent | - |
Part Number( Type· M) | - | L |
| EA-TRSS3 EA-TRSS6 | - - | 5 10 |
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.In the table below, (*)Size is now on sale and other haven't been launched yet.
| Part Number | ||
Type | M- L | |
| TRSS | 2- | 3 |
| 4 | ||
| 5 | ||
| 6 | ||
| 8 | ||
| 2.5- | 3 | |
| 4 | ||
| 5 | ||
| 6 | ||
| 8 | ||
| 10 | ||
| 2.6- | 3 | |
| 4 | ||
| 5 | ||
| 6 | ||
| 8 | ||
| 10 | ||
| 3- | 4 | |
| 5* | ||
| 6 | ||
| 8 | ||
| 10 | ||
| 12 | ||
| TRSS | 4- | 4 |
| 5 | ||
| 6 | ||
| 8 | ||
| 10 | ||
| 12 | ||
| 15 | ||
| 5- | 6* | |
| 8 | ||
| 10 | ||
| 12 | ||
| 15 | ||
| 20 | ||
| 6- | 8 | |
| 10* | ||
| 12 | ||
| 15 | ||
| 20 | ||
Specification of Screws
| MxP (Coarse) | A | E | Cross Recess Number |
| 2x0.4 | 4.5 | 1.2 | 1 |
| 2.5x0.45 | 5.7 | 1.5 | 1 |
| 2.6x0.45 | 5.9 | 1.6 | 1 |
| 3x0.5 | 6.9 | 1.9 | 1 |
| 4x0.7 | 9.4 | 2.5 | 2 |
| 5x0.8 | 11.8 | 3.1 | 2 |
| 6x1.0 | 14 | 3.7 | 3 |
Type·
M)
L