O-Rings/V Series/AS Series, Economy series

Caution
- Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Product Description
O-Rings/V Series/AS Series
The O Ring is a commonly employed sealing component found in automation machines across a wide range of industries.
[Feature]
● Inner Diameter Minimum/ Maximum (mm.) : 0.14 to 173
● Thickness (mm.) : 1.02, 1.27, 1.52, 1.78 and 4
● Applications Environment : Heat Resistant or Mineral Oil Resistant
● Material and Operating Temperature Range (℃)
Nitrile Rubber -> -30 to 100 ℃
Fluoro Rubber -> -15 to 200 ℃
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases for vacuum flange application
Part numbers generated using the configuration bar on the left side of the page are valid.

| Type | [ M ]Material | [ H ]Hardness (JIS Hs) | Color | Operation Temperature Range | JIS Symbol | Usage |
| EA-NVA | Nitrile Rubber | 70±5 | Black | -30~100°C | Class 1 A | Mineral Oil Resistant |
| EA-NVF | Fluoro Rubber | 70±5 | Black | -15~200°C | Class 4 D | Heat Resistant |
| EA-NASA | Nitrile Rubber | 70±5 | Black | -30~100°C | - | Mineral Oil Resistant |
| EA-NASF | Fluoro Rubber | 70±5 | Black | -15~200°C | - | Heat Resistant |
Specifications
| Part Number |
| EA-NASA001 |
Please note that some sizes listed in the specification table below are not yet available.Part numbers generated using the configuration bar on the left side of the page are valid.
| Part Number | JIS Nominal Number | W | I.D. | ||||
| Type | No. | do | Tolerance | ||||
| EA-NVA | EA-NVF | EA-NASA·EA-NASF | |||||
| JIS B 2401 V series(For Vaccum Flanges) EA-NVA (Nitrile Rubber, Black) EA-NVF (Fluoro Rubber·Black) | 15 | V15 | 4.0±0.1 | 14.5 | ±0.20 | ±0.24 | - |
| 24 | V24 | 23.5 | ±0.24 | ±0.29 | |||
| 34 | V34 | 33.5 | ±0.33 | ±0.40 | |||
| 40 | V40 | 39.5 | ±0.37 | ±0.45 | |||
| 55 | V55 | 54.5 | ±0.49 | ±0.59 | |||
| 70 | V70 | 69.0 | ±0.61 | ±0.74 | |||
| 85 | V85 | 84.0 | ±0.72 | ±0.87 | |||
| 100 | V100 | 99.0 | ±0.83 | ±1.00 | |||
| 120 | V120 | 119.0 | ±0.97 | ±1.17 | |||
| 150 | V150 | 148.5 | ±1.18 | ±1.42 | |||
| 175 | V175 | 173.0 | ±1.36 | ±1.63 | |||
| AS568 AS series EA-NASA (Nitril Rubber·Black) EA-NASF (Fluoro Rubber·Black) | 001 | - | 1.02±0.07 | 0.74 | - | ±0.10 | |
| 002 | 1.27±0.07 | 1.07 | |||||
| 003 | 1.52±0.07 | 1.42 | |||||
| 004 | 1.78±0.07 | 1.78 | ±0.12 | ||||
| 005 | 2.57 | ||||||
| 006 | 2.90 | ||||||
| 007 | 3.68 | ||||||
| 008 | 4.47 | ||||||
| 009 | 5.28 | ||||||
| 010 | 6.07 | ||||||
| 011 | 7.65 | ||||||
| 012 | 9.25 | ||||||
| 013 | 10.82 | ||||||
| 014 | 12.42 | ||||||
| 015 | 14.00 | ||||||
| 016 | 15.60 | ||||||
| 017 | 17.17 | ||||||
| 018 | 18.77 | ||||||
| 019 | 20.35 | ±0.15 | |||||
| 020 | 21.95 | ||||||
| 021 | 23.52 | ||||||
| 022 | 25.12 | ||||||
| 023 | 26.70 | ||||||
| 024 | 28.30 | ||||||
| 025 | 29.87 | ||||||
| 026 | 31.47 | ||||||
| 027 | 33.05 | ||||||
| 028 | 34.65 | ||||||
| 029 | 37.82 | ±0.25 | |||||
| 030 | 41.00 | ||||||
After synthetic rubber comes into contact with different liquids, the following phenomena may occur depending on the liquid:
● Swelling after absorbing liquid (expansion)
● Bond breakdown after chemical reaction (decomposition)
● Product becomes thinner after additives precipitate (extraction)
These adverse reactions for rubber often cause poor sealing performance in sealing products. It is recommended to confirm whether the material reacts with the sealing medium before selecting sealing product materials.
In addition, temperature and types of additives also affect the reaction results. Even for the same medium, reactions differ at different temperatures. Mixed liquids have a multiplying effect, significantly increasing the impact on rubber.
If you have any questions, please feel free to contact us.