Handwheels/Two Spoked/Stainless Steel, Economy series

Brand :
MISUMI
Caution
- Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Product Description
[Features]
• Two-spoke handwheel design.
• Handle material options include steel, aluminum, and stainless steel.
[Use]
• Use for manual gripping, opening, tightening, or adjustment of machinery and equipment.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
Part numbers generated using the configuration bar on the left side of the page are valid.

| Type | Handwheels | Grip | Grip Thread | |||||
| Without Grip | Non-rotating Grips | Rotating Grips | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment |
| SHLNN | - | SHLN | SCS22 (SUS316 equivalent) | Shot Blasted | SUS304 | Electrolityc Polishing | SUS304 | Electrolityc Polishing |
| - | AHTN | AHTNK | FC200 | Chrome Plating | SS400 | Chrome Plating | SS400 | Chrome Plating |
| - | - | AHTNAK | AC4B | Shot Blasted + Buffing | A2024 | Shot Blasted | ||
| - | AHTNA | - | ||||||