Adjustment Pads/Fixed Type, Economy series

Caution
- Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Product Description
- Adjustment Pads/Fixed Type
- Product type: Adjusting Bolt.
- Part number for series including of EA-FJKN (Steel) and EA-FJKNS (Stainless steel).
- Body Material: SS400 steel and stainless steel SUS304.
- Surface Treatment: Trivalent Chromate solution for SS400 steel.
- Nominal of Thread size (M): 10, 12, 16 and 20.
- Thread Length size: 75, 100, 125, 130 150 and 180 mm.
- Screw shaft turns independently of the base and tilts slightly.
- This Adjustment Pad type has one hole is machined for drive-in.
Part numbers generated using the configuration bar on the left side of the page are valid.

| Type | Material | Surface Treatment |
| EA-FJKN | Equivalent to SS400 | Trivalent Chromate |
| EA-FJKNS | SUS304 | Electrolytic Polishing |
Specificatoin
| Part Number |
| EA-FJKN12-150 |
| Part Number | L | ℓ1 | ℓ2 | B | Allowable Vertical Load (kN) | Mass (g) | |
Type | M- A | ||||||
| Fixed Type EA-FJKN EA-FJKNS (Stainless Steel) | 10- 75 | 102 | 7 | 8 | 17 | 4.3 | 186 |
| 10-100 | 127 | 4.3 | 204 | ||||
| 12- 75 | 103 | 8 | 10 | 19 | 4.9 | 211 | |
| 12-100 | 128 | 4.9 | 229 | ||||
| 12-125 | 153 | 4.9 | 245 | ||||
| 12-150 | 178 | 4.9 | 264 | ||||
| 16- 75 | 105 | 10 | 13 | 24 | 5.9 | 307 | |
| 16-100 | 130 | 5.9 | 337 | ||||
| 16-130 | 160 | 5.9 | 376 | ||||
| 16-150 | 180 | 5.9 | 403 | ||||
| 16-180 | 210 | 5.9 | 442 | ||||
| 20-100 | 133 | 13 | 16 | 30 | 8.8 | 509 | |
| 20-130 | 163 | 8.8 | 571 | ||||
| 20-150 | 183 | 8.8 | 613 | ||||
| 20-180 | 213 | 8.8 | 674 | ||||
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Material
Surface Treatment
Type
M-
A