Casters - Heavy Load, Economy series

Caution
- Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Product Description
Casters - Heavy Load
These casters are suitable for heavy-duty applications. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 68, 92 and 106
- Allowable Load (daN) : 156.9, 294.2 and 392.3
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 28, 29, 38 and 39
- Material:
Wheel - MC Nylon (Blue) or Special Reinforced Plastic (Black)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Part numbers generated using the configuration bar on the left side of the page are valid.

| Type | Body | Wheel | Bearings | ||
| Swivel | Fixed | [ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | |
| CJH | CKH | SPHC | Trivalent Chromate | Special Reinforced Plastic (Black) | Incorporated |
| CJHB | CKHB | MC Nylon (Blue) | |||