Economy Type, ADC12 Anchor for HFS6/HFS8 Aluminum Frames, 169mm H

Caution
- This Product is designed for MISUMI Standard Aluminum Frames.
- Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Product Description
Anchors for Aluminum Frames
These anchors for aluminum frames are commonly utilized to assemble aluminum extrusions.They are designed for aluminum extrusions from the MISUMI brand.
[Feature]
- Body Height (mm.) : 169
- Applicable For Aluminum Extrusions Series : HFS6 and HFS8 ,but cannot support HFS8-45
- Material : ADC12
- Surface Treatment: Not Provided
- Remark: Screws and nuts are not included
[Application]
It is commonly utilized to connect and assemble aluminum extrusions
Part numbers generated using the configuration bar on the left side of the page are valid.
Dimensional Drawing of Adjuster Pads

EA-HFDANK6
EA-HFDANK8
[M] Adjuster Pads Material: ADC12
Specification Table of Adjuster Pads
| Part Number |
| EA-HFDANK8 |
| Adjuster Pads Part Number | Mass (g) | Compatible Frames (Series) | Applicable bolts and nuts | ||||
| Type | No. | Bolt | Quantity | Nut | Quantity | ||
| EA-HFDANK | 6 | 118 | 6 Series | CBM6-20 | 3 | HNTT6-6 | 3 |
| 8 | 147 | 8 Series | CBM8-25 | HNTT8-8 | |||
[ ! ] Bolts and nuts are not included.
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Additional Processing of Adjuster Pads
| Part Number | − | (SET・SST) |
| EA-HFDANK8 | − | SET |
| Alteration | Code | Spec of Adjuster Pads. | Applicable Anchor Part Number |
| Applicable bolts and nuts included | SET SST (Stainless Steel) | The set includes bolts and nuts to secure the anchor and frame. Anchorbolts are not included. Specify SST to have the bolts and nuts made of stainless steel. (Example) Bolt: SCB6-15 | EA-HFSANK6 |
| EA-HFSANK8 | |||
| EA-HFSANKW6 | |||
| EA-HFSANKW8 | |||
| EA-HFDANK6 | |||
| EA-HFDANK8 |
Anchor Related Products for Adjuster Pads
| Product Name | (This product) Anchor | Anchor | Anchor Heavy Type | Anchor sheet metal type | 4-point anchor type/2-point anchor type |
|---|---|---|---|---|---|
| Photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Type | HFDANK | HFSANK, HFSANKW | HFANK, HFANK | HFLANK, HFLANB | HFTANK6, HFTANK8, HFTANM6, HFTANM8 |
| Material (Surface treatment) | ADC12 (none) | SPHC (chromate) | S25C (black baked paint) | SS400 (trivalent chromate, black oxide film) | SPHC (trivalent chromate) |
| Supported Frames | 6,8 series | 6,8 series | 6,8,8-45 Series | 6 series (only 30mm square and 60mm square) 8 series (only 40mm square, 40 and 80mm square) | 6 series (only 30mm square and 60mm square) 8 series (only 40mm square, 40 and 80mm square) |




