Economy Type, Aluminum Frame Slide Lock - Adjustable Size

Brand :
MISUMI
Caution
- This Product is designed for MISUMI Standard Aluminum Frames such as 5 Series 2020, 6 Series3030
- Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Product Description
[Features]
• Slide lock and screw are SUS304; the sintered nut is SUS316 equivalent.
• The slide lock has a buffed finish.
[Use]
• Locks MISUMI Standard Aluminum Frames; specify the size to suit the usage environment.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.

[ M ] Material: Slide Lock- SUS304 , Screw - SUS304, Nut - SUS316 equivalent (sintered)
[ S ] Surface Treatment: Slide Lock-Buffed Finish
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Part numbers generated using the configuration bar on the left side of the page are valid.

[ M ] Material: Slide Lock- SUS304 , Screw - SUS304, Nut - SUS316 equivalent (sintered)
[ S ] Surface Treatment: Slide Lock-Buffed Finish
Specification
| Part Number | - | SET |
| EA-HSUKJ6 | - | SET |
| Part Number | SET | L | Screws / Nuts | ||||
| Type | No. | Screws | Quantity | Post Assembly Nuts | Quantity | ||
| EA-HSUKJ | 5 | SET | 61 | SHFBS4-6 | 4 | HNTASN5-4 | 4 |
| 6 | 71 | SHFBS4-8 | HNTASN6-4 | ||||
| 8 | 81 | SHFBS4-10 | HNTASN8-4 | ||||
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available. Example
