Economy Type, Grip Handle for Aluminum Frames - Reinforcement Cover, Aluminum

Brand :
MISUMI
Caution
- This Product is designed for MISUMI Standard Aluminum Frames such as 5 Series 2020, 6 Series3030
- Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Product Description
[Features]
• A6N01SS-T5 aluminum handle with an anodized surface treatment.
• Polyamide reinforcement cover is offered in black or light gray to help unify the frame appearance.
• Handle length is selectable from 50 to 2000 in 1mm increments.
[Use]
• Designed as a grip handle for aluminum frames.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.
(*) Items has not been launched. Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
[ ! ]The corresponding nut is HNTT5.
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Part numbers generated using the configuration bar on the left side of the page are valid.
Dimensional Drawing of Handles
| ■ Handles | *EA-HFHDL5-35 *EA-HFHDLB5-35 (Black anodized) | ■Handles cover | EA-HFC5-35L EA-HFC5-35R |
![]() | ![]() |
(*) Items has not been launched. Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available. [ ! ]The corresponding nut is HNTT5.
(Handles) [M] Material: A6N01SS-T5
(Handles) [S] Surface treatment: Anodized
(Handles cover) [M] Material: Polyamide (black, light gray)
(Handles) [S] Surface treatment: Anodized
(Handles cover) [M] Material: Polyamide (black, light gray)
Specification Table of Handles
| Model | − | L・Color |
| EA-HFC5-35L | − | S |
■ Handles
| Model | L specified in 1mm increments | Mass kg/m | Cross- sectional area mm2 |
| EA-HFHDL5-35 | 50 to 2000 | 0.73 | 271 |
| EA-HFHDLB5-35 (black anodized) |
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.■Handles cover
| Handles Model | color | Mass (g) |
| EA-HFC5-35L | B(Black) S(Light Gray) | 1.9 |
| EA-HFC5-35R |
How to Use of Handles
●Resin plate reinforcement![]() | ●How to attach the Handles![]() |
Example





