Embossed Conical Spring Washers DIN9250(SS) Stainless Steel 304

Brand :
MISUMI
Caution
Product Description
[Features]
• Applicable standard: DIN9250(SS).
• Stainless steel 304 material with no surface treatment.
• Nominal thread range is M3 to M24 for matching bolt size.
[Use]
• Use for DIN9250(SS) washer selection by applicable bolt and dimensions.
Product Overview
· Applicable standard: DIN9250(SS)
Dimensional Drawing

| Type | Material | Surface treatment |
| E-BOX-GTSS | SUS304 | No |
Specification Table
Unit: mm
| Type | Applicable Bolt | d | D | t | H | Box quantity (pcs/box) | |
| Type | No. | Max | |||||
| E-BOX-GTSS (Boxed) | 3 | M3 | 3.2 | 5.5 | 0.5 | 0.9 | 2500 |
| 4 | M4 | 4.3 | 7 | 0.6 | 1.0 | ||
| 5 | M5 | 5.3 | 9 | 0.7 | 1.1 | ||
| 6 | M6 | 6.4 | 10 | 0.8 | 1.2 | ||
| 8 | M8 | 8.4 | 13 | 0.9 | 1.4 | 1000 | |
| 10 | M10 | 10.5 | 16 | 1.1 | 1.6 | ||
| 12 | M12 | 13 | 18 | 1.2 | 1.7 | ||
| 14 | M14 | 15 | 22 | 1.3 | 2.0 | 500 | |
| 16 | M16 | 17 | 24 | 1.4 | 2.1 | ||
| 18 | M18 | 19 | 27 | 1.7 | 2.3 | 200 | |
| 20 | M20 | 21 | 30 | 1.7 | 2.5 | ||
| 22 | M22 | 23 | 33 | 1.7 | 2.7 | ||
| 24 | M24 | 25.6 | 36 | 2.0 | 2.9 | ||
Product Features
· Material: Stainless steel 304
· Nominal thread range: M3 to M24
· Boxed pricing is more favorable.
· Nominal thread range: M3 to M24
· Boxed pricing is more favorable.
Material
Surface treatment