Economy Fence Nets - Welded

Brand :
MISUMI
Caution
- The length of the protruding sections (Fence Nets end) cannot be specified. but the horizontal and vertical length will be the same at both ends.
Product Description
・ Product type: Fence Nets - Welded
・ Model type: E-FENP30, E-FENP50
・ Material: Steel (SS400)
・ Can be specified fence nets size by 1 mm increments, A Dimension: 100 – 2000 mm and B Dimension: 100 – 1000 mm
・ This is an economy item; The price is cheaper than the MISUMI standard product.

| Type | Material | Surface Treatment | Surface Color | Wire diameter (mm) |
| E-FENP | SS400 | Electro Deposition Painting(EDP) | Black | 3.0 |