Economy Acrylic Plates / Cast Plates

Brand :
MISUMI

Caution

  • The manufacturer may change without affecting product specifications or functionality.

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

・ Product type: Acrylic Cast Plate.
・ Model type: E-ACA (Transparent)
・ Material: Acrylic
・ Can be specified panel size by 1 mm increments, Length: 50 – 2000 mm and Width: 50 – 1200 mm
・ The panel thickness can be selected from 3, 5, 6, 10 mm
・ Can be select Hole Machining
・ This is an economy item; The price is cheaper than the MISUMI standard product.


 

Type[ M ]GradeColorLight TransmittanceOperating Ambient Temperature
E-ACAStandardTransparent91-93%80°C


 

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Economy Acrylic Plates / Cast Plates | MISUMI | MISUMI Thailand