Safety Door Switch Installation Accessories

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
The safety door latch, when combined with safety door switches and safety locking devices, hinged locks, or emergency unlocking devices, can reliably prevent maintenance personnel from accidentally entering.
Product Overview
Safety door locks, safety door keys, and installation bolts—better value when purchased as a set
Dimensional Drawing
E-MSMSKF10-LK (kit includes T type key)![]() |
* The mounting holes are compatible with the Omron D4NS series. Please pay attention to actual installation tolerances.
Operating key model
E-MSMD2-K1 T type![]() E-MSMD2-K2 L type![]() |
Specification Overview

| Safety Door Latch Models | Shape | Mounting method | Included items | Material |
| E-MSMSKF10-LK | ![]() | Left and right swing door mounting | 1. Slide key body: 1 piece (key not installed) 2. Mounting plate: 1 piece 3. Horizontal mounting key E-MSMD2-K1: 1 piece 4. Locking key: 2 pieces 5. Fixing screws for latch base: M6*16 mm*6pcs 6. Fixing screws with flat washer and spring washer for key adapter: M5*16 mm*2pcs 7. Key fixing screws: M4*8*2pcs 8. Door lock fixing screws: M4*35 mm*4pcs 9. Lock hole fixing screws: M6*12 mm*2pcs | Safety door lock material: PA66 Operating key material: SUS201 |
| Operating key model | Shape | Mounting method | Material |
| E-MSMD2-K1 | T type | Horizontal installation | Operating key material: SUS201 |
| E-MSMD2-K2 | L type | Vertical installation |

T type
L type
