Linear Guide Standard Block-Low Profile EG Type (ROHS Compliant)

Brand :
MISUMI

Caution

  • This product specification (Catalog) supports lengths up to 4000mm. However, due to transportation costs, we are offering lengths up to 2000mm in the Thailand market.
    For orders exceeding 2000mm, please contact MISUMI for special assistance.

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

RoHS Comliant Economy Series Linear Guides

Product Overview
  The Linear Guide, also known as a guide rail, linear rail, or linear slide rail, is used for linear reciprocating motion applications. It has a higher rated load and linear motion accuracy than linear bearings within the same component volume. It can also bear a certain torque load, achieving high-precision linear motion under heavy load conditions.
  Linear Guides are used to support and guide moving parts, performing reciprocating linear motion in a specified direction. They are mainly used in machinery structures that require high precision. Instead of an intermediary medium, rolling steel balls are used between the moving and fixed components of the Linear Guide.
Product Features
Feature 1: Standard Seal for the rail to prevent dirt accumulation in the mounting holes during equipment use.
Feature 2: The rail and sliding block are connected by rolling balls, minimizing wobble, making them suitable for precision-demanding equipment.
Feature 3: Point-to-surface contact results in minimal frictional resistance, achiving fine movement and precise positioning.
Feature 4: Since the balls have their own rolling grooves, the force on the rolling surface is distributed, allowing for a higher load capacity.
Feature 5: Linear Guides are less likely generate frictional heat during operation and are resistant to thermal deformation, making them suitable for high-speed motion.
Example of Use
■About Usage
① MISUMI Linear Guides are equipped with retainers, so steel balls are not easily dislodged when removing the sliding block. However, if the block is removed from the rail at high speed or inserted at an angle, balls may dislodge. Please disassemble and reassemble the block carefully.
②Avoid hitting the ball return cap plate, as this may disrupt ball circulation, resulting in poor sliding performance.
③For rust prevention, it is recommended to choose products with low-temperature black chrome plating or stainless steel SUS440C material.
*Currently this series do not have both low temperature block chorome plating and SUS440C models
misumi经济品直线导轨滑台注意事项

■Maintenance (Lubricant Application)
①Lubricant forms an oil film on the surface of the balls and rail of the Linear Guides, effectively reducing friction and preventing sintering.
Decrease and aging of lubricant can significantly impact the lifespan of the Linear Guide, so please replenish lubricant as needed according to usage conditions.
MISUMI Linear Guides are pre-lubricated at the factory, so they can be used directly.
②Recommended Lubrication Interval:
Typically, lubricate once every 3 months.
Adjust the maintenance interval as needed, with a recommended lubricant check every 100 km.
**The lubrication interval is based on standard travel distance. In harsh environments with severe lubricant aging or contamination, shorten the interval accordingly.
Precautions
To ensure proper usage, Linear Guide installation must meet the following 4 points:
①Ensure no interference in the installation surface shape.
linear-guides安装面要求形状

②Maintain the flatness of the workpiece installation surface within approximately 5μ, or the sliding blocks may slightly deform.
misumi安装面平面度

③Ensure that rail parallelism and height alignment error values are within allowable installation limits.
米思米平行度误差容许值

linear-guides高度误差容许值

④Use a standardized installation method.
直线导轨的安装方法linear-guides
For detailed installation instructions, click here.
Application Example
使用案例linear-guides
Mechanism Name: Belt-Driven Conveying Device
Feature 1: Suitable for medium-precision, medium-frequency driving and positioning.
Feature 2: One Linear Guide is centrally configured for compact design.

For more details, click here.
Application Industries
Medical Smartphone
米思米直线导轨在医疗行业的应用 linear-guides在智能手机行业的应用
Robot Electronic appliances
米思米直线导轨在机器人行业的应用 misumi直线导轨滑台在电子家电行业的应用
Related Products
Miniature Linear Guides - Standard Blocks, Light Preload / Slight Clearance Miniature Linear Guides - Wide Rail, Light Preload / Slight Clearance Linear Guides for Heavy Load - Normal Clearance
微型直线导轨 标准滑块型 轻预压型 misumi 微型直线导轨 滑轨加宽型 misumi misumi重载直线导轨
Representative Model:SSEB10-55 Representative Model:SSEBW12-200 Representative Model:SXR24-280
Related Documents
For Linear Guide installation instructions, please refer here.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat