Linear Motor Actuator 8 Series Full Cover Standard Type

Brand :
MISUMI

Caution

  • This product "LMAC_Servotronics DA30/DA60" has scheduled to discontinue on 21/Feb/2025.
  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

- Economy Series Linear Motor Actuator with High Precision and Speed. You can choose appropriate part no. of the actuator by using selection software.
【1 minute Quick Selection Software】 ・Selection Tool ver4.0
【LMAC Quick Commissioning guide in 5 Minutes】 ・Watch Now

Linear Motor Actuator(LMAC) Manuals and Softwares

<MISUMI Driver>
【Manuals and Quick Start Guide】                   ・MISUMI Driver Manuals and Quick Start Guide
【MISUMI Driver Configuration Software】    ・MISUMI E Driver v1.2.3

<Panasonic and Servotronix Driver>
【Driver Setting Manual Download】 ・ Servotronix Driver Setting Manual, ・Panasonic Driver Setting Manual
【Driver Debug Manual Download】  ・ Servotronix Driver Debug Manual,  ・Panasonic Driver Debug Manual
【Auto Tuning Manual Download】    ・ Panasonic Auto Tuning Manual
 
Product Overview
■ High Precision
Positioning Repeatability is ±5μm and each product is guaranteed to be inspected with a laser interferometer before shipment.
Closed-loop control between the driver and the actuator.The accuracy change is smaller than Traditional Screw Type Actuators, even after long-term use.

 
<MISUMI Linear Motor Actuators><Traditional Screw Type Actuators>

●Linear Motor Actuator and Driver are closed-loop control, and the driver can compensate the current position in real time.

●Motor driver and Traditional Screw Type Actuators are open-loop controls and cannot caputure the current position with high precision.

■ High Speed
Compared with the traditional screw type actuator with a lead of 10, the speed is increased by 4 times.
At high speed, the noise is up to 10% lower than that of Traditional Screw Type Actuators*1
 
<MISUMI Linear Motor Actuators><Traditional Screw Type Actuators>

●Since the direct drive load,achive high-speed operatoin 2.0m/s

●Speed ​​is limited by the screw lead.
Resonance and heat generated at high speed.

■ Long Lifetime
Compared with Traditional Screw Type Actuators, lifetime up to 2.5 times better.
<MISUMI Linear Motor Actuators>
<Traditional Screw Type Actuators>

●No mechanical parts such as ball screws, bearings, couplings, etc.
●There is no direct contact between the slider and the magnetic track,
maintenance-free life: 50,000 hours*2

●Friction and wear occur due to the mechanical contacting parts.
Regular maintenance also required.

■ The number of sliders can be added on the same axis
MISUMI Linear Motor Actuators has a single slider and the number of sliders can be changed according to customers' requirements.
<Advantages of being hyperactive><Use example with multi-Sliders>
产品概述06
●Simple structure and low cost
●Can be controlled individually on the same module
The 4 Sliders can be controlled individually and cooperate with the electric cylinder and gripper to perform gripping actions.


<Can be changed up to 4 Sliders>
Alterations

Sliders added(Total 2pc)

Sliders added(Total 3pc)

Sliders added(Total 4pc)

CodeB2B3B4
After specifying the number of sliders, the number of photo micro sensors on the actuator base changes from 3 to 4, and the additional sliders will be equipped with an anti-collision photo micro sensor.

ex) As shown in the figure below, the sensor changes when the number of sliders (2 pcs) is selected.


■ Easy Selection
MISUMI's selection software allows you to select the most suitable model in just one minute.
(If necessary, please ask MISUMI Sales Representative or Technical Support Staff for the selection software)


Traditional Screw Type Actuators are similar products that our company randomly purchases from online or offline markets.
*1 This value is obtained by testing in our laboratory under the conditions of speed 1m/s and acceleration 0.5G. The result is 72db for MISUMI Linear Motor Actuators and 80db for Traditional Screw Type Actuators.
*2 This value is the result obtained under ideal conditions, and the service life is affected by factors such as the use environment, use conditions, and maintenance.
*3 This value is the result obtained under ideal conditions.
 
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Linear Motor Actuator 8 Series Full Cover Standard Type | MISUMI | MISUMI Thailand