Flat Belt Conveyor, Head Drive, Full Profile

Caution
- The internal structure dimensions of the CAD model are for structural reference only. Please refer to the actual product.
- Change the alteration nut code from Q to ANQ
- The delivery time for [J] JSCC-Jingyan motors has been extended. For short delivery time, it is recommended to choose [G] GPG -Taibang motors.
- Product Related Ducuments (1) Motor wiring (2) Flat belt specification list (3) Deviation adjustment (4) Conveyor body weight are available. Click here
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Aluminum profile conveyor body supports a lightweight full-profile conveyor layout.
• Belt width is selectable in 50 mm increments and pulley center distance in 5 mm increments.
• Edge wrapping design supports light-load, freely specified length and width configurations.
[Use]
• Applicable to equipment production, semiconductor, lithium battery, food, electronics and robotics fields.
E-SVKA/E-SVKB: This series uses a frame with integrated molding, featuring a simple structure and easy assembly, thereby achieving low price and short delivery time.
Feature 2: Light load, edge wrapping design, suitable for customized configuration of free specified length and width.
Feature 3: The belt width can be specified in increments of 50 mm, and the pulley spacing can be specified in increments of 5 mm.
| Part name | Material | Surface treatment |
| Profile | Aluminum | Electrophoresis |
| Motor cover | Aluminum | Painted baked paint |
| Pulley holder | Aluminum | Painted baked paint |
■ Flat belt width - pulley center distance correspondence table
| Model | Belt width B | Pulley center distance L | |||||
| L390 to 400 | L405 to 500 | L505 to 600 | L605 to 700 | L705 to 800 | L805 to 3000 | ||
| E-SVKA E-SVKB | 50 | ● | ● | ● | ● | ● | ● |
| 100 | ● | ● | ● | ● | ● | ● | |
| 150 | - | - | ● | ● | ● | ● | |
| 200 | - | - | - | ● | ● | ● | |
| 250 | - | - | - | - | - | ● | |
| Equipment Production | Semiconductor | Lithium Battery | ||
![]() | ![]() | ![]() | ||
| Food | Electronic & Electrical | Robot | ||
![]() | ![]() | ![]() |
(2) Due to differences in the operating environment of the conveyor, MISUMI conveyors do not come with a power supply, cable, or switch.
(3) Due to issues with the structural strength and deformation of the machine body, please do not exceed the allowable load or length and width when selecting a model.
(4) The motor is available in two voltage specifications: single-phase 220 V and 3-phase 220 V. Please select the voltage according to your usage requirements.
(5) Belt deviation is a normal phenomenon and does not constitute a quality problem. Deviation adjustment is part of daily maintenance.
(6) Deviation tolerance: The distance from the belt to both sides of the roller should be 5+/-3mm. During operation, it is not possible to ensure that the belt always stays at the center of the aluminum profile.
For the deviation adjustment method, click
here.(7) If the direction is opposite to the standard operating direction, belt deviation, belt breakage, noise, jamming, and other abnormalities may occur. Please avoid using it in this way. (The standard transport direction is shown in the figure below)

here
Material
Surface treatment







