Flat Belt Conveyor, Center Drive, Full Profile

Brand :
MISUMI

Caution

  • The internal structure dimensions of the CAD model are for structural reference only. Please refer to the actual product.
  • Change the alteration nut code from Q to ANQ
  • The delivery time for [J] JSCC-Jingyan motors has been extended. For short delivery time, it is recommended to choose [G] GPG -Taibang motors.
  • Product Related Ducuments (1) Motor wiring (2) Flat belt specification list (3) Deviation adjustment (4) Conveyor body weight are available. Click here
  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

[Features]
• Center drive flat belt conveyor with full profile frame for compact conveyor layout selection.
• Integrated aircraft aluminum transmission frame with electrophoresis on the profile.
• Five fixed belt width options and 5 mm L specification help match conveyor size to machine space.
[Use]
• Suitable for equipment production, semiconductor, lithium battery, food, electronics and robot applications.

Product overview
Economical conveyor with a reasonable structure design, enabling localized production. Multiple types of models are available to meet customers' design requirements for different usage scenarios, providing better selection options.
E-SVKN/E-SVKR: This series uses a frame with integrated molding, featuring a simple structure and easy assembly, achieving low price and short delivery time.
Product feature
Feature 1: The transmission frame is made of integrated aircraft aluminum, providing a solid and durable structure.
Feature 2: Easy and quick installation, with the advantages of fast delivery time and low price.
Feature 3: Five fixed width options are available, and the pulley pitch can be specified in 5 mm increments.
Specification overview
■ Material table
Part nameMaterialSurface treatment
ProfileAluminumElectrophoresis
Motor coverAluminumPainted baked paint
Pulley holderAluminumPainted baked paint

■ Flat belt width - pulley center distance correspondence table
ModelBelt width
B
Pulley center distance L
L390 to 400L405 to 500L505 to 600L605 to 700L705 to 800L805 to 3000
E-SVKN
E-SVKR
50●●●●●●
100●●●●●●
150--●●●●
200---●●●
250-----●
Application Industry
Equipment Production Semiconductor Lithium Battery
MISUMI belt conveyor used for mobile phone production smartphone MISUMI conveying equipment transmits semiconductor products chip MISUMI conveying equipment used for lithium battery production battery
Food Electronic & Electrical Robot
MISUMI belt conveyor used for food production MISUMI belt conveyor used for electronic & electrical product production MISUMI belt conveyor works with robotic arms robot
Precaution
(1) Do not disassemble or modify the conveyor by yourself to avoid causing performance defects.
(2) Due to differences in the operating environment of the conveyor, MISUMI conveyors do not come with a power supply, cable, or switch.
(3) Due to issues with the structural strength and deformation of the machine body, please do not exceed the allowable load or length and width when selecting a model.
(4) The motor is available in two voltage specifications: single-phase 220 V and 3-phase 220 V. Please select the voltage according to your usage requirements.
(5) Belt deviation is a normal phenomenon and does not constitute a quality problem. Deviation adjustment is part of daily maintenance.
(6) Deviation tolerance: The distance from the belt to both sides of the roller should be 5+/-3mm. During operation, it is not possible to ensure that the belt always stays at the center of the aluminum profile.     
  For the deviation adjustment method, click here.
(7) If the direction is opposite to the standard operating direction, belt deviation, belt breakage, noise, jamming, and other abnormalities may occur. Please avoid using it in this way. (The standard transport direction is shown in the figure below)
MISUMI belt conveyor standard conveying direction
Related Documents   Click here    

(1) Motor wiring method
 
(2) Flat belt specification list 
(3) Deviation adjustment method 
(4) Conveyor body weight 
Related product
Economical conveyor
Flat belt head drive type, all profiles
 Economy conveyor
Flat belt center drive, pulley diameter 30 mm
 Economical conveyor
Full belt center drive, pulley diameter 30 mm
MISUMI center drive belt conveyor conveyor MISUMI belt conveyor with double-row timing belt conveyor Aluminum profile for MISUMI conveyor
Representative model: E-SVKA Representative model: E-CVGN Representative model: E-GVFN
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat