Flat Belt Conveyor, Head driver, Pulley Dia. 30mm

Brand :
MISUMI
Caution
- The internal structure dimensions of the CAD model are for structural reference only. Please refer to the actual product.
- Change the alteration nut code from Q to ANQ
- The delivery time for [J] JSCC-Jingyan motors has been extended. For short delivery time, it is recommended to choose [G] GPG -Taibang motors.
- Product Related Ducuments (1) Motor wiring (2) Flat belt specification list (3) Deviation adjustment (4) Conveyor body weight are available. Click here
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Aluminum profile conveyor body with light-load, edge-wrapped design.
• Belt width and pulley center distance can be specified in 5 mm units to match layout requirements.
[Use]
• Suitable for equipment production, semiconductor, lithium battery, food, electronic appliance and robot applications.
Product overview
Economical conveyor with a reasonable structure design, enabling localized production. Multiple types of models are available to meet customers' design requirements for different usage scenarios, providing better selection options.
E-CVGA/E-CVGB: Complete specifications, diversified variety, and high quality. The flat belt head-driven model is the most basic type among them.
E-CVGA/E-CVGB: Complete specifications, diversified variety, and high quality. The flat belt head-driven model is the most basic type among them.
Product feature
Feature 1: The conveyor body uses an aluminum profile, achieving an overall lightweight design.
Feature 2: Light load, edge wrapping design, suitable for customized configuration of free specified length and width.
Feature 3: Belt width can be specified in 5 mm units, and pulley distance can also be specified in 5 mm units.
Feature 2: Light load, edge wrapping design, suitable for customized configuration of free specified length and width.
Feature 3: Belt width can be specified in 5 mm units, and pulley distance can also be specified in 5 mm units.
Specification overview
■ Material table
■ Flat belt width - pulley center distance correspondence table
| Part name | Material | Surface treatment |
| Profile | Aluminum | Electrophoresis |
| Motor cover | Aluminum | Painted baked paint |
| Pulley holder | Aluminum | Painted baked paint |
■ Flat belt width - pulley center distance correspondence table
| Model | Belt width B | Pulley center distance L | |||||
| L190 to 300 | L305 to 500 | L505 to 600 | L605 to 800 | L805 to 900 | L905 to 2000 | ||
| E-CVGA E-CVGB | 50 to 60 | ● | ● | ● | ● | ● | ● |
| 65 to 110 | - | ● | ● | ● | ● | ● | |
| 115 to 160 | - | - | ● | ● | ● | ● | |
| 165 to 210 | - | - | - | ● | ● | ● | |
| 215 to 300 | - | - | - | - | - | ● | |
Application Industry
| Equipment Production | Semiconductor | Lithium Battery | ||
![]() | ![]() | ![]() | ||
| Food | Electronic & Electrical | Robot | ||
![]() | ![]() | ![]() |
Precaution
(1) Do not disassemble or modify the conveyor by yourself to avoid causing performance defects.
(2) Due to differences in the operating environment of the conveyor, MISUMI conveyors do not come with a power supply, cable, or switch.
(3) Due to issues with the structural strength and deformation of the machine body, please do not exceed the allowable load or length and width when selecting a model.
(4) The motor is available in two voltage specifications: single-phase 220 V and 3-phase 220 V. Please select the voltage according to your usage requirements.
(5) Belt deviation is a normal phenomenon and does not constitute a quality problem. Deviation adjustment is part of daily maintenance.
(6) Deviation tolerance: The distance from the belt to both sides of the roller should be 5+/-3mm. During operation, it is not possible to ensure that the belt always stays at the center of the aluminum profile. For the deviation adjustment method, click
here.
(7) If the direction is opposite to the standard operating direction, belt deviation, belt breakage, noise, jamming, and other abnormalities may occur. Please avoid using it in this way. (The standard transport direction is shown in the figure below)

(2) Due to differences in the operating environment of the conveyor, MISUMI conveyors do not come with a power supply, cable, or switch.
(3) Due to issues with the structural strength and deformation of the machine body, please do not exceed the allowable load or length and width when selecting a model.
(4) The motor is available in two voltage specifications: single-phase 220 V and 3-phase 220 V. Please select the voltage according to your usage requirements.
(5) Belt deviation is a normal phenomenon and does not constitute a quality problem. Deviation adjustment is part of daily maintenance.
(6) Deviation tolerance: The distance from the belt to both sides of the roller should be 5+/-3mm. During operation, it is not possible to ensure that the belt always stays at the center of the aluminum profile. For the deviation adjustment method, click
here.(7) If the direction is opposite to the standard operating direction, belt deviation, belt breakage, noise, jamming, and other abnormalities may occur. Please avoid using it in this way. (The standard transport direction is shown in the figure below)

Related Documents Click
here
here Related product
Material
Surface treatment







